Creative Commons images are CC BY-NC-SA 3.0

Retired RETIRED

This product has been retired from our catalog and is no longer for sale.

This page is made available for those looking for datasheets and the simply curious. Please refer to the description to see if a replacement part is available.

Replacement: None. We are no longer carrying this development board but have a look at the rest of our development tools. This page is for reference only.

Description: Basic header board for the MSP430FG439 microcontroller.

Features:

  • MCU: MSP430FG439 with 60K Bytes Program Flash, 256 Bytes data Flash, 2K Bytes RAM
  • JTAG connector
  • JTAG Power_In and Power_Out jumpers
  • 32.768 kHz oscillator crystal
  • Optional high frequency crystal
  • Test pin pull-down
  • RST/NMI pin pull-up
  • Power supply filtering capacitor
  • Extension headers for each uC pin
  • PCB: FR-4, 1.5 mm (0.062"), green soldermask, white silkscreen component print
  • Space between the pin rows: 43.18 mm (1.7")

Dimensions: 47x47 mm (1.8x1.8")

Documents:

Comments 0 comments


Related Products