Arduino Pro Mini 3.3V Retail

Replacement:RTL-11112. The new version of the Pro Mini breaks out the ADC 6 and 7 pins! This page is for reference only.

It's blue! It's thin (0.8mm)! It's the Arduino Pro Mini in retail packaging! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running the 8MHz bootloader (select 'Arduino Duemilanove w/ 328' within the Arduino software). Arduino Pro Mini does not come with connectors populated so that you can solder in any connector or wire with any orientation you need. We recommend first time Arduino users start with the Uno R3. It's a great board that will get you up and running quickly. The Arduino Pro series is meant for users that understand the limitations of system voltage (3.3V), lack of connectors, and USB off board.

We really wanted to minimize the cost of an Arduino. The Arduino Pro Mini is like the Arduino Mini (same pin out) but to keep the cost low, we used all SMD components, made it two layer, etc. This board connects directly to the FTDI Basic Breakout board and supports auto-reset. The Arduino Pro Mini also works with the FTDI cable but the FTDI cable does not bring out the DTR pin so the auto-reset feature will not work.

Can't decide which Arduino is right for you? Arduino buying guide!

  • ATmega328 running at 8MHz with external resonator (0.5% tolerance)
  • Low-voltage board needs no interfacing circuitry to popular 3.3V devices and modules (GPS, accelerometers, sensors, etc)
  • USB connection off board
  • Supports auto-reset
  • 3.3V regulator
  • Max 150mA output
  • Over current protected
  • Reverse polarity protected
  • DC input 3.3V up to 12V
  • On board Power and Status LEDs* 0.7x1.3" (18x33mm)
  • Less than 2 grams

Tags

Arduino Pro Mini 3.3V Retail Product Help and Resources

LED Cloud-Connected Cloud

February 22, 2016

Make an RGB colored cloud light! You can also control it from your phone, or hook up to the weather!

Customer Comments

Customer Reviews

No reviews yet.