avatar

c-scott

Member Since: January 28, 2010

Country: United States

Profile

Organizations

One Laptop per Child Foundation (OLPC)

Programming Languages

yes

Universities

Princeton, MIT

Websites

http://cscott.net

  • Product COM-10213 | about 5 months ago

    I’d double-check your wiring. Grounding the gate should turn off the LED strip. Raising the voltage above 2.5V should turn the LED strip on. Don’t let the gate go above 20V.

    The fact that the led strip is doing something in response to gate voltage changes would seem to indicate wiring error rather than a busted device. Usually letting the smoke out leads to solid-on or solid-off behavior in my experience.

  • Product COM-10213 | about 5 months ago

    Yes: use a pull-up/pull-down resistor to ensure that the gate is discharged. You should never let the gate of a FET-style device float. That stray capacitance picks up all sorts of things from the environment (RF, stray electric fields) and unpredictable things will happen in a circuit with a floating gate — including destruction of the device in the worse case (stray electric fields can cause latch up, although this is not common).

  • Product COM-10213 | about 5 months ago

    Sounds like the right hook-up to me. Double check your “pin 1” etc against the datasheet. I find it easy to mix up the sides of this device. It’s also possible there’s static damage; MOSFETs are traditionally very sensitive to static. Modern devices aren’t nearly as sensitive as in the “old days”, though, and I’ve routinely handled MOSFETs with no special precautions without doing any damange. (And static damage tends to show up as a degradation of, eg, current-handling capacity, rather than a complete “shorted on” failure.)

  • Product BOB-09598 | about a year ago

    The label on the schematic for the connector is misleading. MIDI is a differential signal on a unidirectional cable. There’s no “in” and “out”, there’s just “plus” and “minus” of the differential current signal. Compare to http://www.midi.org/techspecs/electrispec.php . It looks right to me.

  • Product BOB-09598 | about a year ago

    Hm, looks right to me. Maybe your Arduino is slightly off? (Then again, I’m using Sparkfun’s arduino breakout footprints on all my stuff, so it’s not surprising that it matches this board. But I find it hard to believe that all of Sparkfun’s products have the wrong spacing here…)

  • News - Open Source Hardware Ques… | about 2 years ago

    Did they say “pay”? They said “license”. That’s different…

  • Tutorial - Pitching Your Product | about 2 years ago

    So… if we’ve got a product we’re working on that we’d be interested in working w/ SparkFun on — do you prefer we send one 10-page email to Spark@SparkFun.com covering points 1-5 of “the pitch”, or make a more informal (say) 1-paragraph introduction first? Or hop on IRC and chat with folks there…

  • Tutorial - Diodes: Normal, LED, Schottky, and Zener | about 2 years ago

    The other rule of thumb is that diodes are often placed to “clamp” or “limit” current. If you see a diode going from an input to ground and other input to +v, those are there to limit voltages to within the diode’s forward voltage drop of Vcc/Gnd. The designer doesn’t really want current to flow in those diodes, but they prevent worse things from happening.

    The final common use of diodes is back EMF protection around inductive loads – usually relays or motors in hobbyist circuits. These are a special case of the clamp diodes listed above, although explaining why they are necessary is nontrivial.

  • Tutorial - Logic Thresholds | about 2 years ago

    fanout/fanin are usually current specifications, not voltage specifications.

    They are much less common in the CMOS era, since current requirements for inputs are way lower than they used to be in the TTL days. It used to be that you had to pay attention to how many inputs you connected your output to, since each input consumed an appreciable amount of current and the output could only provide so much. Further complicating things, the voltage would droop as you sourced more current, which would affect your logic levels, etc. Thankfully you can ignore most of that nowadays most of the time.

  • Tutorial - Power and Thermal Dissipation | about 2 years ago

    I would say you should switch from a linear regulator to a higher efficiency switching regulator. More efficiency = less power loss = less heat.

Name Pieces Total
XOrduino
15 215.95