avatar

Johntron

Member Since: May 16, 2008

Country: United States

Profile

Bio

Technologist, programmer, etc.

Programming Languages

Python, PHP, Javascript, Processing, and all things web.

Universities

University of Texas at Dallas

Websites

johntron.com

  • Product COM-10213 | about 7 months ago

    After measuring the resistor and getting something in the 350Ohm range, I tried resoldering, then replaced with a new resistor altogether, and eventually came to the conclusion it’s probably the MOSFET. I got the same resistance with both resistors, and my multimeter jumped all over before it finally gave a reading every time I tested. I’m going to try a new MOSFET tomorrow. Thanks for your help l0gik!

  • Product COM-10213 | about 7 months ago

    Here’s the solenoid we purchased: http://www.ebay.com/itm/3-8-Electric-Solenoid-Valve-NSF61-Potable-Water-12VDC-24VDC-VAC-110-120VAC-G28E-/290791658142?pt=LH_DefaultDomain_0&var=&hash=item43b488929e (12VDC, 500mA).

  • Product COM-10213 | about 7 months ago

    I have this and the corresponding breakout board connected to a 12V solenoid (which is connected to a beer line) and a GPIO pin of a Raspberry Pi (powered by the 5V side of the same molex connection powering the solenoid). The Pi outputs 5V for a specific period, then drops to a few mV. The solenoid opens just fine, and the beer flows great (nice head), but it doesn’t ever close. It’s great for getting drunk, but kind of ruins the project.

    I measured voltage across the solenoid terminals, and it goes right to 12VDC, but never drops below 5VDC. I think the pressurized system combined with a relatively high “low” voltage (5VDC) is preventing the valve from closing. Any ideas how to get it closer to 0V when the Pi’s pin is low?

  • News - Your Personal Black Box | about 2 years ago

    Props for the Vannevar mention!

  • Product SWG-08341 | about 3 years ago

    What kind of t-shirt is this printed on? I’m kind of between sizes, and I want to look super swanky in a custom enclosure.

  • Tutorial - WiFly Wireless SpeakJet Server | about 3 years ago

    Great tutorial. To work around the memory limitation, you could put the SpeakJet dictionary in an external Javascript file, host it anywhere (Dropbox is good), include it in the head of the HTML (or just before closing body tag if you know what you’re doing), and make it as big as you’d like. The same goes for images and CSS. The only thing you can’t do is AJAX requests to domains other than the one the WiFly is on (considered cross-site scripting and blocked by newer browsers).

  • Product TOL-00619 | about 3 years ago

    Yeah, the chisel or bevel would be nice.

  • News - Snappy Cluster | about 4 years ago

    Friggin awesome work guys! You’re my hero’s.

Name Pieces Total
Do Want
3 121.85