Laser

by Member #850682

Favorited Favorite 0

<p>The project will assess innovative <a href="http://www.htpow.com/300mw-green-high-power-laser-pointer-waterproof-adjustable-holster-p-1038.html">green laser pointer</a> directed energy weapon technologies and approaches, culminating in a demonstration of the system in 2019.MBDA Germany has edged closer to fielding a new deployable laser weapon system (LWS) following a series of day/night all-weather trials.Lasers make no sound when fired and can't be seen with the naked eye, allowing the operator of the weapon system to remain concealed through out the operation.</p> <p>Driven by increased demand for laser weapons from naval forces and a shift to more urban warfare from conventional warfare.After unveiling a 30-kilowatt (kW) laser weapon in 2014, the US Navy is poised to demonstrate a next-generation directed-energy laser weapon that is much more powerful.Serious breakthrough in the field of laser issues [and] electromagnetic weapons.</p> <p>The U.S. military has been experimenting with <a href="http://www.htpow.com/high-powered-30000mw-blue-laserpointer-445nm-worlds-brightest-p-1027.html">powerful laser pointer</a> for decades.If all goes well with that, MoD may extend the project and try to build an actual Laser Directed Energy Weapon.Few power systems onboard ships can support sustained usage of a high-powered laser without additional energy storage.The Navy has already deployed one laser system, called the Laser Weapons System, or LaWS, which has been operational for months.</p> <p>This magazine stores energy for on-demand usage by the laser.Both Navy and Northrop Grumman officials often talk about the cost advantages of firing laser weapons to incinerate incoming enemy attacks or destroy enemy targets without having to expend an interceptor missile worth hundreds of thousands of dollars.Future iterations are planned with even higher-powered lasers.</p> <p><a href="http://www.htpow.com/1000mw-laser-pointer-green-532nm-powerful-enough-p-1031.html"><img src="http://www.htpow.com/pic/HQ020001.jpg" alt="1000mw laser pointer" /></a></p> <p>National Defense reports that the service is preparing to test a 150-kilowatt laser, which would be considerably more powerful than the 30-kilowatt <a href="http://www.htpow.com/miniature-laser-engraver-p-1161.html">Laser Engraver</a> weapon.The NDAA states each military branch has demonstrated a development program for directed-energy weapons such as the U.S. Navy's Laser Weapon System aboard USS Ponce, the Army's High Energy Laser Mobile Demonstrator and the Marine Corps' Ground Based Air Defense System.</p> <p>Laser cannons work by stimulating the electrons in certain materials which then emit light waves, which can be amplified and made to travel together in a searing narrow beam.Nevertheless, military officers' long-held dream of using lasers to destroy targets hasn't yet been implemented in practice, despite over a decade of development and tests.</p> <p>Furthermore, one is forced to face insurmountable laws of physics: because of the very low <a href="http://www.htpow.com/high-power-3000mw-520nm-green-laser-pointers-wholesale-p-1005.html">laser pointer 3000mw</a> efficiency factor, the enormous amount of heat (a minimum of one hundred megawatts) is generated when shooting from rather powerful guns.UAWire suggests this was a deliberate attack by pro-Russian separatists using "prohibited special-purpose laser weapons."The 1K17 Szhatie ("Compression"), nicknamed Stilletto by NATO, was a tank that mounted a bank of high-intensity ruby lasers instead of a gun.</p>

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.