Lifepo4 Battery

by Member #1779389

Favorited Favorite 0

LiFePO4 Battery, with the full name of lithium iron or lithium ferro phosphate battery. It is a high-power lithium-ion rechargeable battery for energy storage, EV, electric tools, yacht, solar systems that uses lithium iron phosphate as the positive material. LiFePO4 Cells have excellent safety and cycle life performance advantages and are the most critical technical index of power batteries.

The cycle life of Lithium Phosphate Battery at 1C charging is around 2000times, it also has the performance that puncture does not explode, and it is not easy to burn when overcharging. The materials of lithium iron phosphate cathode make large-capacity lithium batteries easier to use in series. lithium iron phosphate lfp battery has a working voltage of 2.8V ~3.65V, a nominal voltage of 3.2V, and a wide operating temperature range (-20℃~ +75℃). LiFePO4 batteries have the advantages of long cycle Life, faster Charging,discharging and low Self Discharge rate, high safety, high energy density and high-temperature performance.

Get high-quality 40Ah-1000Ah Prismatic and cylindrical LiFePO4 cells from us. We offer extensive warranties on each of our LFP lifepo4 cells for sale. Contact us to find the best prices for the LiFePO4 cells & LiFePO4 Batteries. We also offer sample orders on request for customers to assess the products and accessories. Get the export quality LiFePO4 batteries. Buy low-cost heavy-duty Lithium Iron Phosphate rechargeable batteries of various capacities.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.