Custom Dropper Bottles and Side Entry Ball Valve

by Member #1749631

Favorited Favorite 0

Custom dropper bottles and side entry ball valves are a powerful combination for packaging your products and getting their unique branding message in front of customers. These two products are key primary packaging/dispensing solutions in medical, diagnostic, and pharmaceutical applications, and can be a great way to distinguish your product from the competition.

Retell Wholesale Glass Dropper Bottles in Bulk

The dropper bottle is a popular choice for packaging liquid products that need to be dispensed in precise, controlled quantities. They are suitable for a wide range of liquids including essential oils, serums, e-liquids, perfumes, alcohol, food colorings, cbd or cannabis oil, medicines, and dyes. Retell wholesale glass dropper bottles in bulk come in various colours and sizes, so you can find the perfect solution for your products. Clear glass is appropriate for liquids that do not require light protection, while Amber or Green glass are more suited to those that do.

The Boston Round is a common glass dropper bottle and it is available in several different colour options. These include amber and cobalt blue for light sensitive products, as well as a clear option.

Custom Retail wholesale dropper container

At Roetell, we offer custom dropper bottles in a wide variety of styles and colours. These containers have a small footprint than a standard Boston Round, a slightly longer neck with a tamper-evident bead design and a 15mm, 18mm, or 20mm neck opening that accommodates press-in horizontal or vertical dropper inserts with a rip away band tamper-evident plastic closure. We also understand that the colour of your dropper bottle should be chosen for both aesthetic and function reasons. Clear glass is ideal for liquids that don’t require much light protection, while amber glass may be a better choice for some applications. The best part is that you can have a custom Retell dropper bottle made just for you. Contact us today to get started. You won’t be disappointed!

DomBor Valve’s supply network

DomBor Valve has a strong supply network to support your needs. Their valves are designed and manufactured to the highest standards, ensuring a long lifespan and reliable performance.

These valves are forged in a variety of grades of carbon steel, stainless steel, and high alloys to meet the most severe service conditions. They can also be built for speciality applications, including subsea installations and LNG plants.

They are used to control the flow of fluids in various piping systems. They are especially useful in the petrochemical industry, where they are often used for throttling applications.

Advantages of A Side Entry Ball Valve

Side entry ball valves are commonly used for controlling the flow of a range of liquid and gaseous products. They are used in different industries such as crude oil and gas, petrochemical complexes, refineries, water supply, pharmaceutical and chemical admixtures among others.

There are several advantages of a side entry ball valve including easy operation, low weight, and ease of repair. They are also more economical than top entry valves.

The body of a side entry ball valve can be two-piece or three-piece. They are typically forged from carbon steel, stainless steel, or alloys.

The valves can have either a floating ball or an elastomer seat. These are the most common types of ball valves.

Applications of Dombor Side Entry Ball Valve

Side entry ball valves are the most popular type of valves. They are available in a variety of materials and pressure classes to suit a wide range of applications.

These valves are commonly used in oil & gas pipelines, power plants, water treatment systems, and other industrial processes. They offer bubble-tight seals and are easy to disassemble.

They also can withstand contaminated fluids better than other valves. This makes them a valuable part of industrial processes.

Floating ball valves are typically cheaper to manufacture than metallic seated valves. They have spring-loaded seats that provide a reliable seal.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.