sku: PRT-08431
Description: This is a SparkFun exclusive! These are 155mm long jumpers with male connectors on both ends. Use these to jumper from any female header on any board, to any other female header. Combine these with our female to female jumpers to create a male to female jumper. Multiple jumpers can be installed next to one another on a 0.1" header. Comes as 1 package of ten jumpers (colors shown).
Dimensions: 155mm +/-5mm long
PRT-08800
Breadboard Mini Self-Adhesive RedPRT-09386
Jumper Wires Premium 12" M/F Pack of 100PRT-09385
Jumper Wires Premium 12" M/F Pack of 10PRT-09139
Jumper Wires Premium 6" M/F Pack of 100PRT-11026
Jumper Wires Standard 7" M/M Pack of 30PRT-09140
Jumper Wires Premium 6" M/F Pack of 10PRT-09389
Jumper Wires Premium 12" F/F Pack of 10PRT-08430
Jumper Wires Premium 6" F/F Pack of 10PRT-08803
Breadboard Mini Self-Adhesive BlackDEV-07914
Arduino ProtoShield KitPRT-00137
Breadboard Small Self-AdhesivePRT-09388
Jumper Wires Premium 12" M/M Pack of 100PRT-08801
Breadboard Mini Self-Adhesive BluePRT-00124
Jumper Wire KitPRT-00112
Basic BreadboardPRT-10897
Jumper Wires Premium 6" M/M Pack of 100PRT-08802
Breadboard Mini Self-Adhesive GreenPRT-10898
Jumper Wires Premium 6" F/F Pack of 100
Comments 22 comments
I have two packages of these & the F/F adapters – they are a huge time saver & worth every penny.
i’ve just tested them and they’re really very useful! great for quick works and testing!
Much cheaper M/M: http://www.makershed.com/ProductDetails.asp?ProductCode=MKSEEED3 75 for $7. They don’t seem to have F/F though.
Hmmm: Much cheaper M/M: http://www.makershed.com/ProductDetails.asp?ProductCode=MKSEEED3 75 for $7. They don’t seem to have F/F though.
Yes, the 75 for $7 seems like a much better deal until you spend 5 hours debugging a circuit only to find a bad jumper wire. I have had these wires fail twice now so I no longer use them. The cheaper wires broke underneath the rubber where they are crimped to the tips. The rubber continued hold on the tip and conceal the damage so they still looked and felt normal.
I have had no such issues with the premium wires from sparkfun.
5 hours? Next time use a multimeter. Cont tests are tedious but they get the job done quickly.
Can these fit into Arduino Mega and Breadboard?
Yes, the black ends are exactly 0.10" the same spacing as holes on breadboards and Arduino header pins.
I have another set of jumper wires that I really want to like, they’re really flexible and come in exactly the right lengths, but the molded ends are just slightly too big to use next to each other in headers or breadboards. Needless to say the ones listed here get a lot more use.
My local electronics supplier sells these too – for $19.95. I wonder what they’re smoking.
Thanks SparkFun.
Can anybody suggest where I can buy the terminals and black plastic sheaths these connectors use, along with the handtool required to fix the terminals on to the wire?
I’d be interested to know that too – even better, multi-pin variants of this plug, that could be put on ribbon cables, to connect to the IDC plugs that fit IC sockets … or breadboards
Look for the Tyco/AMP “AMPMODU Mod IV” series connectors.
Here is the product info page for the 1-pin version (even though the picture shows 12 pins): http://tinyurl.com/2ahg8eu
I purchased a large set of the above product suggested from Digikey, but they still do not fit correctly. The outside dimensions almost match from the specifications sheet, but the inside does not allow the pins to fit properly. I have had better luck ordering from Jameco with this particular family of connector housings Jameco Discrete Wire Housing (2 position). I hope this helps.
I just bought a bunch on FF jumpers and some of those long breakaway headers so I can make any type.
I’d love to see 6" lengths of these M/M wires in a 100 pack. I’d also like to see 3" M/M lengths available in any quantity, especially 100 packs.
I just had a chance to compare these side by side with the cheaper ones mentioned by some commentators here.
The cheap ones really are garbage. The connectors are terrible and fall apart after just one or two uses and then require five or ten minutes with a soldering iron to repair.
These from Sparkfun really are worth the price. They have nice, sturdy connectors.
Excellent product.
I would have thought it would be more cost effective to just cut a piece of wire
The female to male and female to female jumper wires are actually useful.
Where would I get like, the ends of these?
It sure would be nice to have the male and female ends so I could make my own custom length jumper wires.
Try reading the comments above :)