Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
2.4GHz Duck Antenna 2.2dBi with Reverse Polarized - SMA RF connector. Perfect for prototyping with our RF ICs. 50 ohm impedan…
Operating on the 2.4GHz or 5.8GHz band, it works great for WiFi, Bluetooth or ZigBee.
This small form-factor antenna offers a 2.4GHz frequency range.
The GW.17 Click–in Terminal Antenna is a high performance robust 2.4GHz dipole antenna designed for quick assembly onto fin…
It features Nordic nRF24L01P 2.4 GHz transceiver module with an embedded baseband protocol engine as well as 2.4 GHz PCB trac…
EnOcean 2 Click carries the TCM 515Z transceiver, based on the 2.4 GHz IEEE 802.15.4 radio standard.
6LoWPAN T Click carries the CC2520 2.4GHz RF transceiver.
nRF C Click is an add-on board in mikroBUS™ form factor.
The WiFi 9 Click comes equipped with the PAN9420, a full embedded Wi-FI module from Panasonic.
MIKROE WiFi PLUS Click is a compact solution for adding WiFi communication to your project.
MIKROE 6LoWPAN C Click carries the CC2520 2.4GHz RF transceiver.
nRF S Click is a compact and easy solution for adding a 2.4 GHz transceiver to your design.
ccRF Click is a low-power 2.4 GHz transceiver designed for the 2400- 2483.5 MHz ISM and SRD frequency bands.
The BMD-34 series are advanced, highly flexible, ultralow-power multiprotocol modules that enable concurrent Bluetooth 5, Thr…
BEE Click features MRF24J40MA 2.4 GHz IEEE 802.15.4 radio transceiver module from Microchip.