SparkFun NanoBeacon Lite Board - IN100
WRL-21293

SparkFun NanoBeacon Lite Board - IN100

SKU: WRL-21293

Prototype your low-energy 2.4 GHz beacon projects with this IN100 Lite board, featuring a built-in reset button, power LED, and Qwiic connectivity.

$6.50
In stock
SKU
WRL-21293
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun IN100 NanoBeacon Lite Board offers the ubiquitous 2.4 GHz wireless low-energy BT beacon breakout with exceptionally low power consumption features and minimal programming required. The board features the IN100 NanoBeacon™ from InPlay™ that is compliant with several standard 2.4 GHz protocols and has several built-in configurable features for device behavior that can drastically reduce power consumption, allowing for continuous operation in the field for multiple years even with a connected device. This board is a great option for wireless sensor monitoring, asset tracking, retail beacons, or even making your own beacon tag for real-time location monitoring.

Best for Prototyping and Development

The IN100 can be powered by a single 3V coin cell battery, so we've added a 12mm coin cell battery holder (CR1225 battery not included) to power the board. The NanoBeacon Lite also offers multiple connection and programming features to make field integration as simple as possible:

  • Solderless I2C: A vertical Qwiic connector allows you to quickly add sensors from the entire Qwiic ecosystem.
  • Serial Communication: One side breaks out the 3.3V UART interface to directly connect a Serial Basic.
  • Custom I/O: The opposite side provides access to four GPIO pins (4-7) and two I/O power switch pins (SW0 and SW1).
  • Software-Free Configuration: The InPlay NanoBeacon Config Tool uses a graphical interface to set up advertising, pairing, and data packets without writing code.

This Lite version of the board is purposefully designed for prototyping, giving you the flexibility to test and iterate your configurations before integrating the module into full production. We intentionally left the headers unsoldered to accommodate any custom wiring needs. To make benchtop testing much easier, this board includes a physical reset button and a dedicated power LED so you can verify the board's status at a glance. Users looking for a standalone version of the IN100 Beacon Breakout may want to consider getting the SparkFun NanoBeacon Board - IN100.

With our NanoBeacon Board assembled and connected to a Serial Basic, we can move on to plugging it into our computer and configuring the IN100 to test basic functionality and later upload the BMA400 data configuration file.

Important Configuration Warning

When programming the IN100 with the InPlay NanoBeacon Config Tool, the "Burn/Program" option uploads the settings and locks the module. Before selecting this option, make sure everything is set up and working as you intend, as you cannot undo this step, and you may brick your IN100.

The Config Tool offers a testing "Run in RAM" mode for many settings, but I2C is not available in the RAM testing mode. Users connecting I2C devices to the board should ensure their code works before clicking the "Burn/Program" button.

Features & Specs

  • IN100 NanoBeacon
    • 2.4GHz BT Beacon module
    • Supply Voltage Range: 1.1-3.6V
    • Ultra Low Power: < 650nA in Sleep Mode
    • Beacon Modes: Proprietary BT, Google™ Eddystone™, and Apple® iBeacon® compliant
  • Through Hole Headers:
    • 3.3V UART
    • 4 GPIO
    • 2 Switch Pins
  • Coin Cell Battery Holder
  • Reset Button
  • Power LED
  • 1x Vertical Qwiic Connector

Documentation

SparkFun NanoBeacon Lite Board

IN100 NanoBeacon

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun NanoBeacon Lite Board - IN100
SparkFun NanoBeacon Lite Board - IN100
$6.50
WRL-21293
$6.5 retail price.

Available Discounts

  • $6.18 | 10+ units
  • $5.85 | 25+ units
  • $5.53 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing