Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Qwiic Motor Driver takes all the features of the Serial Controlled Motor Driver and miniaturizes them, adding Qw…
This is a simple ~140RPM (no load), DC planetary gearmotor.
MIKROE Brushless 7 Click is, as its name said, a motor driver based expansion board for controlling BLDC motors with any micr…
The SparkFun Qwiic Motor Driver Kit gives you the basic parts needed to start up quickly with a motor driven project with our…
The SparkFun Wireless Motor Driver Shield is designed to make connecting motors, sensors and other components to your Arduino…
MIKROE Brushless Click carries Toshiba's TB6575FNG IC for driving 3-phase full-wave Brushless DC motors — which are ideal f…
This is the Add-On kit for the SparkFun Digital Sandbox (DS) learning platform. With this add-on you will be able to perform …
Brushless 2 Click carries the DRV10964 BLDC motor controller with an integrated output stage.
DC MOTOR 5 Click carries the DRV8701 brushed DC motor gate driver from Texas Instruments.
DC Motor 12 Click is a compact add-on board with a brushed DC motor driver.
DC MOTOR 4 Click is capable of driving motors with a supply voltage from 4.5V to 36V.
2207V-2500KV BLDC Motor is outrunner brushless DC motor with KV rating of 2500 and M5 shaft diameter.
DC Motor 9 Click is a brushed DC motor driver with the current limiting and current sensing.
The main component of DC MOTOR 7 Click is the TB67H400AFTG, a PWM chopper-type brushed DC motor driver, produced by Toshiba.
MIKROE DC MOTOR Click is a DC motor driver board in mikroBUS™ form factor.
DC Motor 10 Click is a brushed DC motor driver with the current limiting and current sensing.
Brushless 21 Click is a compact add-on board suitable for controlling brushless DC (BLDC) motors with any MCU.
Angle 5 Click bundle - Add a angle sensor in BLDC Motor for accurate control and high efficiency commutation of the motor and…
DC Motor 11 Click is a brushed DC motor driver with the current limiting and current sensing.
DC MOTOR 2 Click carries the TB6593FNG driver IC for direct current motors, from Toshiba.
DC Motor 6 Click is a PWM chopper type brushed DC motor driver, labeled as TB67H451FNG.
The H-Bridge 5 Click is designed for control DC motors and inductive loads.
DC MOTOR 3 Click is a mikroBUS™ add-on board with a Toshiba TB6549FG full-bridge driver for direct current motors.
STSPIN250 Click is a brushed DC motor driver with the current limiting and current sensing.
DC Motor 8 Click is a DC motor driver.