Creative Commons images are CC BY-NC-SA 3.0

14.95

added to your
shopping cart

quantity
25 available 25 in stock
14.95 1+ units
13.46 10+ units
11.96 100+ units

Tags

Description: This is the Add-On kit for the Digital Sandbox (DS) learning platform. With this add-on you will be able to perform the final three circuit experiments found in the DS Guide book which include making an electric musical instrument, telling a motor to spin as fast as you want, and controlling a servo. This is the perfect kit if you’ve completed everything to do with the Digital Sandbox but are looking for more!

Note: If you are looking for the first 13 experiments they can be found with the Digital Sandbox learning platform.

Digital Sandbox Experiments:

  • Circuit 14: Opto-Theremin
  • Circuit 15: Serial Motoring
  • Circuit 16: Servo Sweeper

Includes:

Documents:

Also Purchased

Digital Sandbox

Digital Sandbox

Out of stock DEV-12651

The Digital Sandbox (DS) is a learning platform that engages both the software and hardware worlds. It’s powered by a micro…

74.95
SparkFun Inventor's Kit for Arduino - V3.1

SparkFun Inventor's Kit for Arduino - V3.1

Out of stock KIT-12001

The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino pr…

Polymer Lithium Ion Battery - 1000mAh

Polymer Lithium Ion Battery - 1000mAh

In stock PRT-00339

These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest ene…

8.9500 7.61
Arduino Uno - R3

Arduino Uno - R3

In stock DEV-11021

This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…

24.95
AD8232 Single Lead Heart Rate Monitor

AD8232 Single Lead Heart Rate Monitor

In stock SEN-12650

The AD8232 Single Lead Heart Rate Monitor is a cost-effective board used to measure the electrical activity of the heart. Thi…

19.95