Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
With everything included in this Sensor Kit, you'll be able to sense gesture, humidity, temperature, motion, touch, sound, al…
This is a force sensitive resistor with a round, 0.5" diameter, sensing area.
This is a force sensitive resistor with a square, 1.75x1.5", sensing area.
This very long force sensitive resistor - over 2 feet - has a sensing area of 0.25x24".
This is a small force sensitive resistor. It has a 0.16" (4 mm) diameter active sensing area.
MIKROE Force Click is a mikroBUS™ add-on board with circuitry for implementing Interlink Electronics’ Force Sensing Resis…
Force 3 Click is based on the FSR 400 series 34-00004 single zone Force Sensing Resistor IC from Interlink Electronics.