This product is not allowed to ship to the following countries:
Creative Commons images are CC BY-NC-SA 3.0
Description: This is a simple six wire cable. Great for jumping from board to board or just about anything else. These cables mate with the connectors listed below. They have bare wires on one end and a 6-pin JST SH connector on the other end with a mating socket.
Dimensions: 8" length
Documents:
The GP-735 is a slim, ultra-high performance, easy to use GPS smart antenna receiver. With -162dBm tracking sensitivity and o…
This is a simple four wire cable. Great for jumping from board to board or just about anything else. These cables mate with t…
This is a wire assembly terminated with the same 8-pin JST-SH connector which is on the Mega Pro Mini. Pick up a few of these…
Here is a six pin horizontal 1.0mm pitch connector. It is useful if you need something very tiny as a connection. These are n…
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST conn…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
This is a 1 foot long JST SH communication cable which can be cut and hacked to your needs. Ideal if you have a UAV project w…
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST co…
This is a very small, extremely light weight battery based on the new Polymer Lithium Ion chemistry. This is the highest ener…
This is a more universal GPS breakout board that uses a vertical SMD connector which is perfect for the GP-735T GPS receiver …
This is a 1.75" long JST SH communication cable which can be cut and hacked to your needs and can even be used as pigtails. T…
The GP-20U7 is a compact GPS receiver with a built-in high performances all-in-one GPS chipset. The GP-20U7 accurately provid…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
This is a simple four wire cable. Great for jumping from board to board or just about anything else. There is a 4-pin JST con…
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest ene…
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
The EM-506 GPS receiver from [USGlobalSat](http://www.usglobalsat.com) based on the spectacular SiRF StarIII chipset. This co…
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=9115). We now u…
Forgot your password?
No account? Register one!
Remember to verify the pin position. Don’t assume that the black wire is pin 1. On the GPS Receiver - GP-735 the black wire is pin 6!
These wire harnesses are super convenient - thanks Sparkfun! However, be aware the insulation on these wires is of very low quality and easily melts when using a heatgun on shrink-tubing.
Can you get a cable with both a female and male connector that is JST SH compatible?
What is the spacing between the holes?
Can the connector be reflow soldered? The datasheet says something about a -25° to 85° range…
I missed that these are spaced on 1mm centers. You might include that in the description more obviously.
Any recommendations if someone needs (say) 6' of wire instead of 8"? Can you recommend a crimper and pins or maybe you would make custom cables if a minimum order quantity was met?
We don’t do custom cables. We are working on a kit for making custom cables. We have SOME crimp pins, some crimpers, etc. Check here for cable housings and pins:
http://www.sparkfun.com/categories/91?page=2