Creative Commons images are CC BY-NC-SA 3.0

19.95

added to your
shopping cart

quantity
Only 8 left! 8 in stock
19.95 1+ units
17.96 10+ units
15.96 100+ units

Description: We asked ourselves what we would want in a project board. What would an ideal platform for most any given project look like? After putting a laundry list together of 'wants' and 'needs', we created the SparkFun Protoboards. We hope you like it as much as we do.

The marsupial naming convention is what happens when you let Engineers into a Marketing meeting. They looked so happy, we just couldn't tell them no. Koala is the board with USB serial, charging, and PTH proto.

This is a project board specially designed to fit the Sparkfun Enclosures. The board provides the user with 3.3V and 5V regulated rails from a single Lithium Polymer battery. USB serial communication is also on-board with an FTDI FT232 USB chip, with selectable 3.3V or 5V logic. Many of the serial pins of the FT232RL, including RTS, are broken out. Finally, the board has a generous prototyping area for through-hole components (2.54mm, 100mil spaced holes).

A LiPo battery plugs into the provided JST connector, and charging is available over USB. The latest version of this board has a revised charging circuit featuring the MCP73831!

Features:

  • 3.3V@100mA
  • 5V@265mA (DC-DC Step Up)
  • LiPo Battery Connection (3.8V nominal)
  • USB-Serial TTL connection
  • Large Prototyping Area for PTH
  • Fits our SparkFun Project Case

Documents:

Replaces: PRT-08722

Comments 12 comments

  • Could you guys please tie your holes together. It is so much easier to cut a trace than to jump pins. This is especially important for surface mount pads. Something like this would be a good start:

    • o-o o-o o-o o-o o-o o-o
    • o-o o-o o-o o-o o-o o-o
    • o-o o-o o-o o-o o-o o-o
    • o-o o-o o-o o-o o-o o-o

    Better yet would be to run power and ground up and down as well.

    • Or holes like this board would be great… https://www.sparkfun.com/products/8813 … The extra 2 holes on each pad are great for 32 AWG wire. The large pads are also great for SMD.

      1. same reason I don’t like the Sparkfun proto shields,I use lots of DIP ICs and they are so much easier to use with at least a small breadboard-style area on the board. Even with descrete components you can usually arrange these better with some tied-together holes.
    • A board that does this is the RadioShack 276-168 board here: https://www.radioshack.com/product/index.jsp?productId=2103800. However, I do like the circuitry that SparkFun has on this one, just not the individual PTH holes.

      • Thanks for the tip about the RadioShack board. I’ve been using the protostack board (http://www.protostack.com/boards/prototyping/prototyping-board-half-size-style-1) which is similar and maybe slightly better but takes a full month to arrive in the US from Australia. When I run out of my supply I’ll give the RadioShack one a try. It’s hugely useful to have just a board with the holes tied in groups and a +/- rail. Perfect for project using arduino mini + other small modules and discrete components. Maybe Sparkfun should consider distributing the protostack.

        • Some more good prototyping boards are the “perma-proto” boards from Adafruit. You can get them here: https://www.adafruit.com/index.php?main_page=adasearch&q=perma-proto and here: http://www.makershed.com/SearchResults.asp?Search=perma-proto&Submit=Search

          These are MUCH nicer than the Radio Shack boards. The holes are plated through with pads on both sides, so they are a lot less likely to come off with to much heat(plus you can solder from the bottom or top). If you use solderless breadboards, the layout on these matches them so you can easily transfer a circuit from one.

          • Thank you so much for the tip about the Adafruit boards! They are definetly much better than the RadioShack boards. I have had that problem once before with the traces falling off. The PTH are much better. SparkFun should consider selling some of these.

  • Seriously, I’d love to have a board with just the lipo charging circuit with 3.3v and 5v out at the same time. (and charging over USB).

  • If you tie the holes together, let me know so I can buy my boards elsewhere… I’d much rather connect the required holes together with bus wire than fight the process of using a blade to seperate unneeded pins.

  • Missing the data sheet under the Documents section: https://www.sparkfun.com/datasheets/Prototyping/General/ProtoBoardv1-DS.pdf

    • That data sheet is slightly outdated, but overall the information is still helpful. Thanks for catching that!

  • Could you make a version of the board like Member #40762 describes where the pins are connected similarly to the RadioShack board described here: https://www.radioshack.com/product/index.jsp?productId=2103800. Would help us people who can’t do anything with the individual PTH holes. Thanks.


Related Products