This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is the PICAXE-20M2 microcontroller chip.
PICAXE is a neat entry-level microcontroller system that is relatively cheap to get started with. The chip is programmed with a simple serial connection and the BASIC development environment is free! PICAXE has some excellent educational applications and support, and is a great entryway into more complicated embedded systems. If you’re looking for a place to start with microcontrollers, PICAXE is a great way to go!
Documents:
Low profile 3.5mm stereo audio jack. **Documents:**[Audio 3.5mm Jack Datasheet](http://www.sparkfun.com/datasheets/Prototypi…
PICAXE-08M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively cheap to get sta…
If you're looking to play with PICAXE microcontrollers on a computer with only USB, look no further! The PICAXE USB programmi…
PICAXE 28 pin microcontroller chip. Enhanced PICAXE28 chips with 8x memory and many additional features such as I2C bus suppo…
This is the PICAXE-14M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively chea…
The new generation 18 pin PICAXE microcontroller now has parallel tasking, touch sensors and more memory/RAM. See the [Info…
This is the HC-SR04 ultrasonic ranging sensor. This economical sensor provides 2cm to 400cm of non-contact measurement functi…
This is a very basic beginner's kit for 8 pin PICAXE microcontrollers. Includes a handful of easy-to-solder through-hole comp…
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connect…
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
Atmel's itty-bitty ATtiny85 8-Bit Processor. 8K of program space, 6 I/O lines, and 4-channel 10 bit ADC. Runs up to 20MHz wit…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
This is the SparkFun XBee Explorer Dongle unit for the Digi XBee module line. With the XBee Explorer Dongle you can plug the …
Blynk is an easy to use app builder that allows users to add a variety of buttons, sliders, graphical displays and even RGB c…
This is the LilyPad Arduino Simple Board. It's controlled by an ATmega328 with the Arduino bootloader. It has fewer pins than…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
In 2015 we developed the BadgerStick as a fun and interactive way for people to learn about soldering and engage with SparkFu…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
This is the SparkFun MOSFET Power Control Kit, a breakout PTH soldering kit for for the [RFP30N06LE](http://www.sparkfun.com/…
These are simple 2-position screw terminals with 2.54mm pitch pins. Rated up to 150V @ 6A, this terminal can accept 30 to 18A…
The SparkFun MPU-9250 IMU Breakout features the latest 9-axis MEMS sensor from InvenSense. Each of these 9DoF breakouts featu…
This is a small device called a [reed switch](http://en.wikipedia.org/wiki/Reed_switch). When the device is exposed to a magn…
This is the basic L7805 voltage regulator, a three-terminal positive regulator with a 5V fixed output voltage. This fixed reg…
A simple flex sensor 2.2" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology…
Based on 1 ratings:
by teddy verified purchaser
I’m assuming that because the PICAXE is loosing ground to the Raspberry Pi computer; that this would be the reason for pushing up the price of the PICAXE.
Single T replied on October 3, 2016:
It doesn’t appear that this product has had any changes made to it in a number of years. I don’t believe the price has been modified from the records I am seeing. Thanks
Forgot your password?
No account? Register one!
There are times when I do not order from Sparkfun because they don’t stock the 20x2. Instead I order from Solarbotics because they do carry it and I don’t really care to pay extra for shipping if I don’t have to. So I bundle up an order to hit the $100 minimum for Solarbotics. Those are orders I would be sending to Sparkfun because I like your overall selection better.
If you want to do any serial work, the 20x2 is far better with a 128 character buffer. the 20x2 also incorporates the owin and owout commands if you want to do something besides measure temperature with 1-wire devices.
It would be awesome if PICAXE would just combine the two into a single device that has all the advantages of both the x2 and the m2. (And then sparkfun would stock that chip) ;-) The 28x2 is that chip but at almost 2 times the price. The 20x2 is the best bargain in the picaxe line.
There’s one huge advantage the 20M2 has over the 20X2….two words…“parallel tasking”.
20X2 is a better chip…it should not be retired…please stock the 20X2 along with the 20M2.
where is the 20X2? It has more advnced features and program size, and you still have the outdated 28X1s and 40X1s why keep those without the current 20X2?!
Hi, just wondering if the 20X2 could be taken out of retirement– the 20M2 is newer but the 20X2 has more program space and a faster internal clock speed, and would be more suitable for some applications. I would buy one.
We’ll take a look at it, but I wouldn’t hold your breath. Unfortunately, the 20X2 was simply too slow of a seller for us to keep around, which is why it got retired initially from the catalog.
bump
ETA for 20X2???