This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Pogo pins make life so much easier when you are trying to program without having to solder a single thing, and when you attach them to an In-system programming (ISP) adapter they become instantly better, this simple kit allows you to do just that. Introducing the ISP Pogo Adapter, a simple and easy way to adapt pogo pins to a 6-pin ISP header allowing you to program an IC still without soldering a header to do so.
We’ve also included a labeled SIP header row and a 6-pin molex cable for you to be able to use your Arduino (or other single-board microcontroller) as an ISP device!
This adapter does come as a kit and assembly will be required.
Kit Includes:
Documents:
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
This new version uses an SMD 5x2 header. This is a simple to use USB AVR programmer. It is low cost, easy to use, works great…
The LilyPad Arduino 328 Main Board is an Arduino-programmed microcontroller designed to be easily integrated into e-textiles …
The Arduino Funnel I/O (Fio) is a board designed by Shigeru Kobayashi, based on the original design from [LilyPad](http://www…
It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the…
It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running t…
These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers sold…
These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers sold…
These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers sold…
These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers sold…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
The ATtiny45 and 85 are a couple of really cool little MCUs but did you know you can program them in Arduino? That's right, n…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
This is a handy AVR programming cable that incorporates both the 10-pin and 6-pin ISP programming interfaces. Cable is ab…
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
Atmel's itty-bitty ATtiny85 8-Bit Processor. 8K of program space, 6 I/O lines, and 4-channel 10 bit ADC. Runs up to 20MHz wit…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
The SparkFun Soil Moisture Sensor is a simple breakout for measuring the moisture in soil and similar materials. The soil moi…
This is a simple 2x3 male PTH header. This header is in the common configuration for an ISP connector. Each pin has a spacing…
Based on 1 ratings:
by Member #908277 verified purchaser
This device makes programming many boards in a hurry a piece of cake! And it’s so easy to build!
Forgot your password?
No account? Register one!
I would like to know if the MOLEX connector has the same pin spacing as a standard breadboard/arduino pro mini.
If it does then I am ordering 3 of them.
a) One (1) for standard/intended use b) Two (2) boards being re-purposed for use with an FTDI connector for programming arduino pro minis.
Please let me know if this is the wrong way to re-purpose the boards to make a pogo interface between an FTDI serial interface & an arduino pro mini. Biggest pain here is my lack of a drill-press.
Please let me know if this is the right way to make an FTDI pogo interface for an arduino pro mini.
Suggestion: sell the kit without the PCB. eg. I have a … special… piece of hardware that needs a different layout of pogo pins but still 6 pins AVR. I just ordered a modified version of the PCB from osh park and then tried to just order the 6-pin (2x3) header, standoffs, pogo pins and screws, but that combination was more expensive than the kit, so i got one of these kits, but it’ll be half wasted because i dont need the molex things or the jst thing or the pcb…
This definitely beats my “extra-long pins in a 6-pin IDC connector & hope it works” solution. I’d love to see an FTDI version of this for the Pro Mini and similar boards, too.
I agree, I’m also waiting for a FTDI version with pogo pins in a straight line…
I agree. I’m going to try to program some pro minis this way and see how well it works.
Best product ever. EVER. Buying two right now.
Is there any hope for a 10-pin JTAG programmer in the future?
Not at the moment, I’m afraid. You could put your own together for a few bucks- the little protoboards we sell fit the pogo pins quite well.
Hmm… Too bad SparkFun doesn’t carry the 2x3 ISP cable with this or by itself…
Well, most programmers that one might like to use with this already come with the 2x3 cable; we included the 1x6 cable to make it easy to interface this with an Arduino by fitting the wires into the appropriate headers.
We do carry the 2x3 IDC connectors and the 6-conductor ribbon cable one would need to make a cable; it would be difficult for us to offer the completed cable for less than the $1.45 that two connectors and a 3' piece of cable costs.
OK, got it, built it, now how to I use it to reprogram a LilyTiny?
There’s a tutorial on using the Tiny AVR Programmer https://www.sparkfun.com/products/11801 with the ISP Pogo Adapter to reprogram your LilyTiny and LilyTwinkles with ease through here => http://32b.it/programming-a-lilytiny-or-lilytwinkle/. =)
For those that want another solution or need a different pin configuration, you can just use a 0.040 drill bit to drill out a standard female IDC connector (6pin, 10pin, inline, etc. - whatever ISP footprint you use there is a connector with the right pattern assuming a 0.1" spacing) and then press the pogo pins in. This is a 15 minute project assuming you have the cable you want to modify and including time to find your tools and put them away.
I used the bit in a pin vise and just turned it by hand. You can feel when the bit hits the metal contacts. Very little plastic is removed and you may be able to skip the drilling step. Drilling made pressing the pins in easier and they are held very tightly. You may need to bend them a bit afterward to get them nice and straight but it is really easy. I also used polymorph to make a nice comfy finger pad for pressing the new connector onto the board. If you are using a non-standard spacing then you can bend the pins to, e.g., the smaller footprint. Here are some pictures of one I made tonight.
Picture Album
This video should be on the product links! http://www.youtube.com/watch?v=aZCB-krwbAk
good idea, I had made one of these handmade
http://fernandezajp.blogspot.com/2013/03/llaves-electronicas-usb.html
Heh. i built myself a pogo isp header last year using some of your pogo-pins and a pair of ISP Breakout/converter boards. i made it to upgrade the firmware of the large serial LCD screen backpack which really needed the upgrade (was not one of the better works). its nice to see a old idea made into a kit. i still use mine to save on header pins…i go trough them like crazy!
awesome that you are carrying a kit for those.that haven’t tought of it. its very easy to make a pogo header by using 2 PCBs for allignement which you do.
You might also be pleased to know that I just finished re-writing the Graphic LCD backpack code. Should be something up about that in the near future- I’d guess on a Friday project post, maybe?
Good product idea but the holes for the pogo pin on the PCB is too big. Its making pins out of alignment. Can you please make the holes smaller on the next revision.
Tag Connect is a much more compact solution IMHO, and they come in JTAG flavors too. We’ve been using them for a few years now, and they work great. Maybe SFE should consider carrying them… http://www.tag-connect.com/
Ok, 10 bucks more is the price to bring back to live my LilyTiny without getting crazy. Anyway, nice longterm solution. Complete set of usage options.
This is a great way to program boards with no additional cost per PCB. I’ve been doing this on my own boards for a few years, and it works great. My adapter board uses the standard ISP header as input, and spits-out the pogos in the same arrangement : http://bitpuppy.com/Bitpuppy.Bed.of.Nails.ISP.Programming.Adapter.htm
Did you guys get the idea for this from the guy who made LED cards for his wedding?
No, I just found myself making basically this exact thing about once every six months (as you might imagine, being an engineer at SparkFun entails programming a lot of boards), and figured people might find it useful.
It’s especially nice for boards that you don’t want a header sticking out of, like LilyPad boards.
Nice! There’s been various questions in the past about how to reprogram a particular board, which usually leads to pointing out the ISP pins and then explanations of how you might hook something up to them (especially when it should be a temporary connection) - this will be a great product to link to.