Creative Commons images are CC BY-NC-SA 3.0

Description: This is an 8 gig microSD memory card. It’s perfect for massive datalogging without taking up a lot of space. These microSD cards have a simple to use SPI interface allowing any micro to read and write data. It even comes with an SD card adapter and a USB adapter!

Includes:

  • 8GB MicroSD card
  • MicroSD Adapter
  • USB adapter

Features:

  • Class 4 (up to 4MB/s read-write)
  • 8GB Storage

Customer Comments

  • Just info for people who don’t understand the Class 4 rating. Class ratings on SD cards is for maximum read/write capabilities. Class 4 means it can do 4MB/s. Consult this Wiki page for more info on it: Speed Class Ratings

    May I suggest adding the, (up to 4MB/s read-write) to the Class 4 in the features section?

    • class ratings are minimums, not maximums.

      • The SD card has to be capable of operating at the minimum speed for it’s class (it’s welcome to be able to operate at a higher speed, but likely the manufacturer would give it a higher class rating if it is capable of operating at the next class’s speed). Therefore, the class speed is the maximum that it’s safe for the computer to try to access the device.

        So i’t one of those cases where you’re both right.

  • I recommend this memory flash to use with raspberry Pi model-B and with raspbian OS version 2013-05-25-wheezy-raspbian.zip. http://93.174.99.29/bt/dddeb7aa46fc4b4780d6513b0c2f16ebddf7fed0/data/2013-05-25-wheezy-raspbian.zip

    But beware if you want install slackwarearm-14.0 operating system to run on raspberry Pi I did the installation of the slackwarearm-14.0 on this SD Card, but it fails when is time to boot.

    So for me this SD card works perfectly with raspberry Pi model-B using raspbian OS version 2013-05-25-wheezy-raspbian

  • Hey, not a bad price! Shoot it’s even better than Wall Mart.

Customer Reviews

4 out of 5

Based on 2 ratings:

5 star
1
4 star
0
3 star
1
2 star
0
1 star
0

Works perfectly!

Works perfectly! love the compact usb reader! I’m using this with the mp3 Trigger to attach with the illumitune mini I replicated from the tutorials, now my son can play his favorite song and play along!


Ok but probably not worth it

This is, what is now, a small and slow SD card. It did work to load and run the Raspi Jessie version on my RPi B+, which was what I was trying to do after having trouble with two other Kingston 16Gb SDs from another source. But in the course of the investigation I also bought a different 16Gb Class 10 (faster) card at Office Despot for less than the cost of this kit. Also this card was slightly smaller (~7.5Gb) than my original RPi 8Gb card and thus would require re-partitioning of my dd'ed backup file to just copy across.


Related Tutorials

MicroSD Shield and SD Breakout Hookup Guide

March 25, 2015

Adding external storage in the form of an SD or microSD card can be a great addition to any project. Learn how in this hookup guide for the microSD shield and SD breakout boards.

SD Cards and Writing Images

June 4, 2015

How to upload images to an SD card for Raspberry Pi, PCDuino, or your favorite SBC.

microSD Sniffer Hookup Guide

August 4, 2015

A basic introduction to working with the microSD Sniffer.