This product is not allowed to ship to the following countries:
Creative Commons images are CC BY-NC-SA 3.0
Description: These are bare addressable 5 meter long 5V RGB LED strips that come packed with 60 WS2812s per meter. As these are bare LED strips that have no protective coating, your project won’t be water proof but there is access to each WS2812 LED and each strip length can be easily modified. You will be able to control each LED RGB individually giving you the ability to create cool lighting effects for your car or perhaps under cabinet lighting in your kitchen!
Note: These come in 5m segments on a reel. They are preterminated with 0.1" spaced 3-pin connectors as well as a 2 wire power connector, as shown in the pictures.
Documents:
Gone are the days that you have to worry about silicone water proofing splitting and breaking on you! These are sealed addres…
These are addressable 5-meter-long 5V RGB LED strips that come packed with 300 APA102Cs. APA102 LEDs are very similar to WS28…
Gone are the days that you have to worry about silicone weather proofing splitting and breaking on you! These are sealed addr…
This large 8x32 pixel WS2812B flexible LED matrix is a great way to add an impressive amount of color while still being able …
These are bare addressable 1 meter long 5V RGB LED strips that come packed with 60 WS2812s per meter. As these are bare LED s…
These are addressable 1-meter-long 5V RGB LED strips that come packed with 60 APA102Cs. APA102 LEDs are very similar to WS281…
The WS2812 is an RGB LED with a WS2811 control IC built right into the LED. This really blew our minds to see the control IC …
This is a breakout board for the WS2812B RGB LED. The WS2812B is actually an RGB LED with a WS2811 built right into the LED! …
Gone are the days that you have to worry about silicone weather proofing splitting and breaking on you! These are sealed non-…
The WS2812B may look like a common 5050-sized (5x5mm) SMD LED, but there’s actually an integrated control circuit embedded …
Gone are the days that you have to worry about silicone water proofing splitting and breaking on you! These are sealed non-ad…
These are bare non-addressable 5 meter long RGB LED strips that come packed with 60 5060 LEDs per meter, that's 300 LEDs. As …
These are bare non-addressable 1 meter long RGB LED strips that come packed with 60 5060 LEDs per meter. As these are bare LE…
These are sealed, addressable 1-meter-long 5V white tri-color LED strips that come packed with 60 SK6812 5050 LEDs. Each of t…
**Replacement:**[COM-12027](https://www.sparkfun.com/products/12027). Our new version of this RGB LED Strip fixes the issues …
**As you may have seen from [our blog post](https://www.sparkfun.com/news/2241), we recently moved our injection mold for SIK…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
This is a high quality switching 'wall wart' AC to DC 5V 2000mA Barrel Jack wall power supply manufactured specifically for S…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
It's back! This is the LIDAR-Lite v3, a compact, high-performance optical distance measurement sensor from Garmin™. When sp…
Forgot your password?
No account? Register one!
What’s the exact width of the strip, in mm? I just need to know if it’s <= the pitch of the pixels, to determine whether it’s possible to make a grid of square pixels.
Can anyone say the difference between the ws2182 and the ws2182b? The reason i ask is the 1m units are out of stock but i see ws2182b 1m units on other sites. Trying to figure out if they are same product. time is critical, otherwise i would wait for them to be back in stock.
The strips should work the same. From another user’s comment:
Interesting. You can buy 5 of the 1-meter sections (at $19.95) for $99.75… but the 5m section costs $99.95… plus you get more connectors with the 1-meter sections. Hmmm…
Thanks for the heads up on this ;)
Do these have anything to do with adafruit? Their site seems to claim they make them, but I see addressable led’s available in a variety of places and can’t tell if everyone is a reseller or if someone in the US is actually manufacturing them.
I know Adafruit uses the same LEDs (WS2812/WS2812B) in their Neopixel line which I believe they did design. I’m not sure if they designed a similar strip to this or not. We do not get these from Adafruit and as far as we know there is no affiliation with these strips. Also, these do not seem to be manufactured in the US.
I like to connect these leds with 4 or 5 meters of spaces between them in 550 groups. each group containing two led’s. So in total 1100 leds will be connected to each other. Do you think I will have signal loss over somewhere?
How much current is safe to run through the strip? If I get a 20A power supply to run a 5m strip, how often (how may meters) should I connect power?
Adafruit have a lot of content on how to deal with these (they call them ‘NeoPixels’). They recommend powering them in 1m lengths, so connect every metre. 20A will be fine driving 5m of these at peak.
What battery pack, volts and amp, is ideal to run 5m length? I will primarily be cycling between blue and purple lights only,.. any idea how long the battery will last on one charge per amp?
The typical driving voltage of these strips is 5V. The drive current varies based on colors and I/O. I/O is nearly negligible, and for colors you mention blue and purple. If I assume the latter to be magenta at full brightness, that’s about 36mA per pixel.. let’s roll with 40mA to be on the safe side. 40mA times 300 pixels, gives 12A. Yes, 12Ampère. Even the beefiest of battery packs SFE carries isn’t going to cut it. These strips are basically not made to be battery-powered - at least not at the full 5 meter length :)
What were you hoping to accomplish with this? There may be more suitable alternatives - and if not, further discussion on powering it can always be had :)
As asked on the waterproof ones, if you turn all on full you get 18A. This obviously won’t support that so what would the limit be?
As for the “this obviously wont support that”, you have to remember to jump in additional current every couple meters. With that in mind, I have personally driven various WS2801/WS2811/WS2812 modules & strips up to >60A… no issues at all.
Other than frame-rate issues, I see no reason you cannot go for creating a Ultra-HD display with these things. I mean shoot for the stars, right?
You would pay about $3331 for a 100x100 matrix. So, $300 grand or so for a 1280 x 720 matrix. Looks like Kickstarter numbers. :-)
What are the restrictions for cutting these? From the pictures it seems you can cut them at any length (not limited to sections of three LEDs). Also, the link for the Product Video doesn’t work (video was removed).
You can cut them down to single LEDs. Basically they provide two sets of pads that you can cut between. Or on the flip side, if you want to put them back together, the pads are close enough to just use a solder-bridge for re-connection.