This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This red Mini Breadboard is a great way to prototype your small projects! With 170 tie points there’s just enough room to build and test simple circuits; They’re also great for breaking out DIP package ICs to jumper wires! If you run out of room, no worries, these mini breadboards can be snapped together to form larger stretches of board. It has a peel and stick adhesive backing as well as two mounting holes for M2 screws so you can anchor it down.
Note: These will not connect securely with our older model and are not numbered or lettered.
Dimensions: 47 x 35 x 10mm
Replaces:PRT-11659
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
This is a time saving kit of jumper wires - cut, stripped, and pre-bent for your prototyping pleasure. Included with this kit…
**Description**: Ever wonder what goes on inside these things? Well this clear bread board might enlighten. Beyond the cl…
This is a SparkFun exclusive! These are 155mm long jumpers with female connectors on both ends. Use these to jumper from any …
Riding on the waves of the very popular Arduino USB board is this small prototyping shield. Originally spawned with collabora…
This white Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
This is a SparkFun exclusive! These are 155mm long jumpers. Multiple jumpers can be installed next to one another on a 0.1" h…
This is a SparkFun exclusive! These are 155mm long jumpers with male connectors on both ends. Use these to jumper from any fe…
**Description**: How could anyone improve on the clear plastic breadboard. I mean, that's pretty sweet right? What if it wa…
This blue Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to bu…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to male. Use these to jumper from any female…
Jumper wires are awesome. Just a little bit of stranded core wire with a nice solid pin connector on either end. They have th…
Jumper wires are awesome. Just a little bit of stranded core wire with a nice solid female connector on either end. They have…
This black Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
This green Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
This is a very common 0.1uF capacitor. Used on all sorts of applications to decouple ICs from power supplies. 0.1" spaced lea…
The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino pr…
You may be the greatest living banana-pianist, but how will you ever know if you don't make yourself a banana piano? Good new…
The Digital Sandbox (DS) is a learning platform that engages both the software and hardware worlds. It’s powered by a micro…
The digital multimeter (DMM) is an essential tool in every electronic enthusiasts arsenal. The SparkFun Digital Multimeter, h…
The ATtiny45 and 85 are a couple of really cool little MCUs but did you know you can program them in Arduino? That's right, n…
The LilyMini ProtoSnap is a great way to get started learning about creating interactive e-textile circuits before you start …
High quality switching 'wall wart' AC to DC 9V 650mA wall power supply manufactured specifically for Spark Fun Electronics. T…
Forgot your password?
No account? Register one!
these seem kind of expensive, given that you can get 5 of them from Amazon for under $6. What’s up? can you give a bulk discount?
Are the rows connected to each other? Or is each hole independent of the others?
The rows are connect like a standard breadboard (just smaller)