Creative Commons images are CC BY-NC-SA 3.0

$ 8.95

Notify Me

added to your
shopping cart

quantity
Out of stock out of stock
8.95 1+ units
8.06 10+ units
7.16 100+ units

We do not currently have an estimate of when this product will be back in stock.

Description: These shaft-mountable aluminum timing pulleys use XL timing belts and attach to a 6mm output shaft with a set screw. They have 16 teeth with a gear pitch of 1/5P, an outer diameter of 1”, a bore of ¼", and requires a belt width of 3/8”.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Dimensions:

  • Teeth - 16T at 1/5P
  • OD - 1”
  • Bore - 0.25"
  • Belt Width - 3/8”

Documents:

Recommended Products

Customer Comments

  • Excuse me, I have a 5mm shaft stepper motor. Can I use this pulley with my motor?

  • Seems like the compatible belts are missing from SparkFun: http://www.servocity.com/html/timing_belts.html

    I saw them in the original Actobotics new product post but I can’t find them anywhere in the catalog. Without the belts these pulleys aren’t particularly useful. :(

    • We are getting a system set up to sell the timing belts by the foot. Hopefully it’ll be available on the storefront soon!

Customer Reviews

No reviews yet.