Voltage Regulator - 12V

This is the basic L7812 voltage regulator, a three-terminal positive regulator with a 12V fixed output voltage. This fixed regulator provides a local regulation, internal current limiting, thermal shut-down control, and safe area protection for your project. Each one of these voltage regulators can output a max current of 1.5A.

  • Output Voltage: 12V
  • Output Current: 1.5A
  • Thermal Overload Protection
  • Short Circuit Protection
  • Output Transition SOA Protection

Voltage Regulator - 12V Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • PhysicsGuy2 / about 10 years ago / 2

    Your link to the tutorial doesn't work. Perhaps because it links to an "internal" Sparkfun page.

  • NL / about 10 years ago * / 1

    Is there a way to have 12 volts DC, directly from an AC line (110 V), via a regulator like this one, and without having to use an ac adapter ? (I want to use a fio or pro mini to control a light bulb in my house and I don't have enough space for an AC adapter) Thanks !

    • Member #324912 / about 9 years ago / 1

      I used an RAC05 for a 12VAC-5VDC straight from the wall outlet. I did not use a 12VDC unit, but you can check the links below. Its through hole and can be mounted on a PCB with your project. I purchased mine from www.digikey.com.

      Maybe sparkfun can look into carrying these units, since they are really handy to have for any control system in the home.

      Digikey site: http://www.digikey.com/product-search/en?mpart=RAC05-12SC&vendor=945

      Datasheet: http://www.recom-international.com/pdf/Powerline-AC-DC/RAC05-S_DC.pdf

  • Nodcah / about 10 years ago / 1

Customer Reviews

No reviews yet.