Roving Networks RN-52 Wireless Audio Module

The RN-52 module from Roving Network is an audio module that provides a highly integrated solution for delivering high quality stereo audio in a small form factor with little difficulty. This module is perfect for a project involving hands free audio for your car, remote controlling your media center, or streaming 2-channel audio.

The module is programmed and controlled with a simple ASCII command language. It provides a UART interface, several user programmable I/O pins, stereo speaker outputs, microphone inputs, and a USB port.

  • FCC Certified
  • Fully configurable UART
  • Dual-channel, differential audio input and output
  • Supports iAP profile
  • Low power sleep mode
  • Maximum over air data rate of 3.0Mbps
  • 3.0 ~ 3.6V operation

Roving Networks RN-52 Wireless Audio Module Product Help and Resources

Interactive Hanging LED Array

April 10, 2014

Learn how we converted 72 lightbulbs into an interactive LED array for our conference room.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.