This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Description: The SparkFun 8-Pin SOIC to DIP Adapter is a small PCB that lets you adapt SOIC packages into a DIP footprint. These tiny boards are useful for modding and upgrading devices that use 8-pin DIP ICs, when the upgraded IC is only available in a SOIC footprint. You can also use these adapters for prototyping by making SOIC packages compatible with solderless breadboards.
This version of the SparkFun SOIC to DIP Adapter adapter comes as a small array of four boards. We did this because if you’re adapting one chip, you are more than likely to adapt another. The PCBs easily snap apart from each other, thanks to two crossing v-scored lines.
Documents:
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
This is a very large row of high quality machine pin headers - break to fit. 40 pins that can be cut to any size. Used with c…
Low-cost basic SOIC break out boards. These are custom PCB boards that interface standard SOIC devices to standard .1" header…
The SparkFun 16-Pin SSOP to DIP Adapter is a small PCB that lets you adapt SSOP packages into a DIP footprint. These small bo…
This is a low-cost, basic SOIC breakout boards. This custom PCB will interface a standard SOIC package IC to 0.1" headers, wh…
Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third gen…
Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third gen…
Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third gen…
6 pin SOT-23 to DIP adaptor. Created to take SOT23 of various pin sizes breakout to DIP. This will work with 3-pin MOSFETs, B…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
8, 16, 20, and 28-Pin SSOP to DIP break out boards. The footprint was rotated to accommodate different width SSOP devices and…
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connect…
8-Pin SSOP to DIP break out board. The footprint was rotated to accommodate different width SSOP devices and can be used with…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.2 come…
This simple board breaks out a micro-B USB connector's VCC, GND, ID, D- and D+ pins to a 0.1" pitch header. If you want to ad…
8, 16, 20, and 28-Pin SSOP to DIP break out boards. The footprint was rotated to accommodate different width SSOP devices and…
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
8, 16, 20, and 28-Pin SSOP to DIP break out boards. The footprint was rotated to accommodate different width SSOP devices and…
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
Based on 7 ratings:
1 of 1 found this helpful:
by Member #817210 verified purchaser
Very high quality board. Very Easy to snap apart. Very easy to solder ! Recommend machine pin interface. I’ve tried others but this SparkFun Dip adapter is the best !
by Member #529007 verified purchaser
Allows me to use many products I would otherwise be unable to incorporate in my projects
by Member #892007 verified purchaser
Was prototyping with a LM4881 chip, and this was just the ticket to help breadboard that amp chip. Perfect!
by Member #899706 verified purchaser
These templates are too wide for SOIC-8. Do not use for narrow profile.
by Member #589032 verified purchaser
These little boards have so far worked perfectly for letting me use some interesting SOIC-8 chips even though I don’t have a reflow oven. I especially like the vias in the center of the pads. They really help contain excess solder so you don’t form junctions when soldering by hand. Great design and implementation!
by Member #16103 verified purchaser
Easy to use and allows for breadboard testing. I’m not great with soldering small SOIC devices yet but even I was able to work just fine with this adapter.
Forgot your password?
No account? Register one!
The full dimensions for this board are available through the GitHub repo.