This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: The SparkFun Weather Shield is an easy-to-use Arduino shield that grants you access to barometric pressure, relative humidity, luminosity and temperature. There are also connections on this shield to optional sensors such as wind speed, direction, rain gauge and GPS for location and super accurate timing.
The Weather Shield utilizes the Si7021 humidity/temperature sensor, the MPL3115A2 barometric pressure sensor and the ALS-PT19 light sensor. The shield relies on the Si7021 and MPL3115A2 Arduino libraries.
Each shield comes with two unpopulated RJ11 connector spaces (for optional hookup of rain and wind sensors) and a 6-pin GPS connector (for optional hookup of a GP635T GPS module). Finally, each Weather Shield can operate from 3.3V up to 16V and has built-in voltage regulators and signal translators.
Note: The Weather Shield comes as a stand-alone board. Headers, connectors and additional sensors will need to be purchased separately; check the Wish List below or the Recommended Products on this page.
Note: This shield was designed for the SparkFun RedBoard and Arduino Uno and will not work with other boards (like the Arduino Yun, for example) without modification.
Get Started with the SparkFun Weather Shield Guide
Features:
Documents:
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
The CCS811 Air Quality Breakout is a digital gas sensor solution that senses a wide range of Total Volatile Organic Compounds…
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
The SparkFun ESP32 Thing Environment Sensor Shield provides sensors and hookups for monitoring environmental conditions. Whil…
The SparkFun Soil Moisture Sensor is a simple breakout for measuring the moisture in soil and similar materials. The soil moi…
Whether you're an agriculturalist, a professional meteorologist or a weather hobbyist, building your own weather station can …
The SparkFun Soil Moisture Sensor is a simple breakout for measuring the moisture in soil and similar materials. The soil moi…
The SparkFun BME280 Atmospheric Sensor Breakout is the easy way to measure barometric pressure, humidity, and temperature rea…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
The GP-735 is a slim, ultra-high performance, easy to use GPS smart antenna receiver. With -162dBm tracking sensitivity and o…
The SHT15 Breakout is an easy to use, highly accurate, digital temperature and humidity sensor. This board has been fully cal…
Life has its ups and downs, so why not measure them? The MPL3115A2 is a MEMS pressure sensor that provides Altitude data to w…
The Si7021 is a low-cost, easy-to-use, highly accurate, digital humidity and temperature sensor. This sensor is ideal for env…
Through-hole RJ11 socket with PCB mounting posts. 6-pin connection - housing accepts common telephone connectors/wiring. I…
We know what you're thinking, "What's the big deal? Looks like an SD card..." Well this is no SD card! The Electric Imp is a …
Now mounted on a breakout board, the MPL115A1 is a digital barometer that uses MEMs technology to give accurate pressure meas…
This is a 1.75" long JST SH communication cable which can be cut and hacked to your needs and can even be used as pigtails. T…
If you aren't familiar with the Electric Imp, it essentially provides an easy, integrated way to connect almost any hardware …
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
This is the Sunny Buddy, a maximum power point tracking (MPPT) solar charger for single-cell LiPo batteries. This MPPT solar …
This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interf…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
If you need some juice, this 6Ah Lithium Ion Battery is for you. These are very compact batteries based on Lithium Ion chemis…
No reviews yet.
Forgot your password?
No account? Register one!
how would one make an outdoor weather station with this and protect the electrical connections from the elements?
Check out this tutorial for information on making an outdoor weather station.
Can this shield be mounted on an arduino yun? maybe I understand that it has in common the 4 pin with the arduino ethernet shield… i would need to send the data collected from the sensors of this shield with the ethernet port or store it on a memory card…
I’m curious why the sensors are segregated on their own piece of PCB?
The sensors are placed on a peninsula in order to reduce parasitic heat from the rest of the electronics from affecting the temperature sensors.