Georgia Tech Kit - ECE2020

Added to your shopping cart

Notice: this product is a custom kit created specifically for university use. An account is required in order to purchase this product to make sure the allotted number of kits are going to the correct individuals.

This is a kit for the Georgia Tech ECE2020 Fundamentals of Digital System Design class starting the Summer 2023 Semester. This kit will help provide computer system and digital design principles for students as well as teaching switch and gate design, Boolean algebra, number systems, arithmetic, storage elements, datapath, memory organization, instruction set architecture, and assembly language. This is a custom kit made by SparkFun Electronics for the students of the ECE2020 class.

** Kit Includes **

  • 1x Octal D-type latch - TPIC6B273N
  • 2x Dual 2 to 4 Demux - SN74HCT139N
  • 2x Decoder 3 to 8 line - SN74HC138N
  • 4x XOR Gate Qaud 2In (PTH) - SN74HC86N
  • 4x Dual D-type Flip Flop - SN74HC74N
  • 2x Hex Inverter - SN74LS04NE4
  • 4x NOR Gate Quad 2In (PTH) - SN74LS02N
  • 4x NAND Gate Quad 2In (PTH) - SN74LS00N
  • Breadboard
  • Jumper Wires
  • 4x Resistor 100 Ohm - 1/6W - 5% (PTH)
  • 2x Green LED
  • 2x Red LED
  • 4x Resistor 1K Ohm - 1/4W - 5% (PTH)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Good set, high price

The breadboard is ok. Not the best but not the worst either. Expect some jostling with pushing in leads. The components are fine. Overall just expensive for what you need but convenient.