LED - Basic Green 3mm

LEDs - those blinky things. A must have for power indication, pin status, opto-electronic sensors, and fun blinky displays.

This is a very standard green LED. The lens is 3mm in diameter, and is diffused.

  • 2.0-2.4 VDC forward drop
  • Max current: 20mA
  • Suggested using current: 16-18mA
  • Luminous Intensity: 40-100mcd

LED - Basic Green 3mm Product Help and Resources

Cherry MX Switch Breakout Hookup Guide

April 21, 2016

How to assemble and use the Cherry MX Switch Breakout, allowing you to turn a matrix of mechanical switches into a full-size keyboard!

Beginner Parts Kit Identification Guide

March 22, 2019

The essential parts for beginning (or even experienced) hobbyists that gives you all of the basic through-hole components you will need to get started playing with embedded projects. We'll identify a few parts in the kit and provide a few basic circuits to get started!

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #610364 / about 8 years ago / 1

    does anyone know if i could use it to replace the red LED on a gameboy colour so far i have only taken apart, clean, and then put back electronics and i thought replacing a simple LED would be easy and only require to desolder or wedge out the LED (desoldering it will probably be the safest) and cut the metal to length and solder it

    • Member #610364 / about 8 years ago / 1

      never mind shipping that's not in the US is really expensive i was going to buy a LED kit instead but £46 for postage no way

      • Kamiquasi / about 8 years ago / 1

        £46? Over to Helsinki it was just a few dollars. Are you sure you don't have a courier shipping option selected by mistake, or have some other products in your cart that would prevent the USPS international express option to be unavailable?

        Note that if all you want is a single 3mm LED, it's probably more economical to just order one local, regardless :)

        Oh, and to answer your question - I'm guessing that would be fine, red and green LEDs have very similar forward voltage. There's a surprising amount of LED replace / mod / 'pimp out' guides on the internet for the Gameboy Color, if you haven't looked at any of those, it might be good to do so :)

  • Member #345357 / about 9 years ago * / 1

    One of the most popular items doesn't have any comments? Hmm. Does this use 5V? Sorry if this is stupid :|

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

3 of 3 found this helpful:

Your Average LED

It is just your average LED but with two "Perks". The first perk is that it is only 3 millimeters (Mm) in diameter which is nice if it isn't the main focus of the project. This is great for indicator lights or just to brighten up your project. The second perk is that it only requires 2 volts. This is great for low power projects. Normal LED's usually use 3.3-5 volts which may not seem like a huge difference but when you need a lighter battery it is nice to be able to preserve the battery a little bit. And thank to everyone who read this for putting up with my rambling.