SparkX SAMD21 Pro RF 1W LoRa

Added to your shopping cart

LoRa stands for ‘Long-Range,’ referring to a modulation technique whose specialty is low power transmission of small data packets – perfect for Internet of Things applications. Using either point-to-point radio or LoRaWAN you can send data from a node in a remote location back to your base station to check in on sensors or track equipment. Communication is possible in the other direction as well to send commands or control actuators!

This is the updated version (x02) of the original. We’ve removed the battery charger so that you can now power it with up to 15 volts in the field, removed a redundant U.FL connection for cleaner RF output, and most importantly exposed the flash memory on a separate SPI port. This makes the board compatible with Micro/CircuitPython while still being able to run the radio module.

Like the LoRa®-enabled SparkX Pro RF this board is based on the Semtech SX1276 transceiver, but the module boasts a whopping 1W output power. All that extra oomph makes it possible to send small messages up to 9 miles using common rubber-duck type antennas.

In addition to more transmission power the SparkX SAMD21 ProRF 1W gets more computational power courtesy of the SAMD21 microcontroller running at 48 MHz. We used the additional GPIO pins to permanently enable LoRaWAN signals. This means more pins for you to connect to sensors and actuators, even when connecting to a LoRaWAN network like The Things Network.

Checkout the SAMD21 Mini/Dev Breakout Hookup Guide as a general starting point for the SAMD21 Pro RF 1W.

To get you started we’ve included some basic Point-2-Point examples.

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.
SPI Silkscreen Mis-label The top side silkscreen tag for SPI (not SPI1) should read MISO MOSI SCLK from left to right. (Instead it reads MOSI MISO SCLK). The labels are correct on the bottom side.
  • Semtech SX1276 transceiver with 1W amplifier
  • PTH wire U.FL antenna connections
  • Atmel SAMD21 microcontroller with Arduino bootloader
  • 4MB flash on separate SPI lines
  • 15 IO pins:
    • 2x SPI
    • 1x UART
    • 5x analog
    • 2x digital
  • Qwiic enabled with 2 ports
  • Onboard 5V and 3.3V regulators
  • Barrel jack connector or PTH for battery input (up to 15V)
  • Battery power on/off switch
  • USB connection for programming and serial output

SparkX SAMD21 Pro RF 1W LoRa Product Help and Resources

Three Quick Tips About Using U.FL

December 28, 2018

Quick tips regarding how to connect, protect, and disconnect U.FL connectors.

Customer Comments

Customer Reviews

No reviews yet.