Molex Flexible GNSS Antenna - U.FL (Adhesive)

The Molex GNSS Flex antenna is a great option for basic GNSS applications and will work with any of our GNSS boards equipped with a U.FL at a fraction of the cost of many of its big brothers. This antenna supports GPS, Galileo, BeiDou, and GLONASS in three different frequency bands (1561 +/-3MHz, 1575 +/-3MHz, 1602 +/-3MHz).

The Molex Flexible GNSS Antenna has an incredibly small footprint at 40.40mm x 15.40mm, while the adhesive pad is a bit bigger at 56.40mm x 20mm. Even better, the antenna is only 0.1mm thick (or about the thickness of a piece of paper). Simply remove the backing and stick this to any surface, or leave the backing on (just be careful of the fragile U.FL connector).

  • Cable length: 50mm
  • Connector: U.FL
  • Radiation Pattern: Omnidirectional
  • Polarization: Linear
  • Weight: 0.466 g
  • Mounting Style: Adhesive
  • Protocol: BeiDou, Galileo, GLONASS, GPS
  • Return Loss: < -8dB
  • Peak Gain (Max): 1.1 dBi+
  • Efficiency: >74%
  • Input Impedance 50 Ohms

Molex Flexible GNSS Antenna - U.FL (Adhesive) Product Help and Resources

SparkFun GPS Breakout (ZOE-M8Q and SAM-M8Q) Hookup Guide

April 4, 2019

The SparkFun ZOE-M8Q and SAM-M8Q are two similarly powerful GPS units but with different project applications. We'll compare both chips before getting each up and running.

Three Quick Tips About Using U.FL

December 28, 2018

Quick tips regarding how to connect, protect, and disconnect U.FL connectors.

Cellular Function Board - Blues Wireless Notecarrier

January 5, 2023

Add a global cellular module to your MicroMod project with the SparkFun Cellular Function Board - Blues Wireless Notecarrier. With this Function board you can not only send data to and from your MicroMod project, you can even update the firmware on the STM32 MicroMod Processor.

How Well Do the Antennas Perform?

For a comparison of the molex flexible GNSS antenna against the other antennas populated on the GNSS antenna chip evaluation board:


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

2 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

No reception with this one

Tried this antenna with a Neo M8U and had no luck getting any satellite connections. At first I though the M8U was broken or there were some configuration issues but as soon as I changed it to an active antenna (GPS-17099) it worked like a charm!

Pro: smallish footprint, price Con: does not work :-/

Sorry to hear the antenna you had received did not function properly. If you wish to fill out a return ticket we can get you taken care of: https://www.sparkfun.com/returns