Ultrasonic Distance Sensor - HC-SR04

This is the HC-SR04 ultrasonic distance sensor. This economical sensor provides 2cm to 400cm of non-contact measurement functionality with a ranging accuracy that can reach up to 3mm. Each HC-SR04 module includes an ultrasonic transmitter, a receiver and a control circuit.

There are only four pins that you need to worry about on the HC-SR04: VCC (Power), Trig (Trigger), Echo (Receive), and GND (Ground). You will find this sensor very easy to set up and use for your next range-finding project!

This sensor has additional control circuitry that can prevent inconsistent "bouncy" data depending on the application.

  • Operating Voltage: 5V DC
  • Operating Current: 15mA
  • Measure Angle: 15°
  • Ranging Distance: 2cm - 4m

Ultrasonic Distance Sensor - HC-SR04 Product Help and Resources

Hackers in Residence - The ElectricBone

June 25, 2014

Drum machines and keyboards have been the standard for making digital music, but how do you make electronic music if you're trained to play the trombone? One of our Hackers in Residence, Carlos Mello, took it upon himself to find a solution to that very question.

Red Box Robot Hookup Guide

November 23, 2016

Turn an iconic SparkFun red box into an obstacle-avoiding robot.

Light-Seeking Robot

November 28, 2017

We use parts from the SparkFun Inventor's Kit v4.0 to create a light-seeking robot that mimics the behavior of single-celled organisms.

SparkFun Inventor's Kit Experiment Guide - v4.0

November 15, 2017

The SparkFun Inventor's Kit (SIK) Experiment Guide contains all of the information needed to build all five projects, encompassing 16 circuits, in the latest version of the kit, v4.0a.

Single Supply Logic Level Converter Hookup Guide

August 9, 2018

The Single Supply Logic Converter allows you to bi-directionally translate signals from a 5V or 3.3V microcontroller without the need for a second power supply! The board provides an output for both 5V and 3.3V to power your sensors. It is equipped with a PTH resistor footprint for the option to adjust the voltage regulator on the low side of the TXB0104 for 2.5V or 1.8V devices.

SparkFun Inventor's Kit Experiment Guide - v4.1

August 8, 2019

The SparkFun Inventor's Kit (SIK) Experiment Guide contains all of the information needed to build all five projects, encompassing 16 circuits, in the latest version of the kit, v4.1.

Basic LED Animations for Beginners (Arduino)

December 3, 2019

Let's have some fun with LEDs! We'll explore LEDs once again with the SparkFun RedBoard Qwiic, making cool effects, and putting those effects to work using a sensor.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • To use multiple HC-SR04 in a setup transmitting from one and recieving on the others, I will need to desolder the transmitters and put some circuit in between allowing To switch the transmitter on or off. Can anyone assist in the design of such circuit?

    My ultimate goal is to make acoustic pyrometer hack similar to the industrial systems like this one: https://www.valmet.com/automation/boiler-diagnostics/acoustic-pyrometer/?page=1

Customer Reviews

No reviews yet.