This product has been retired from our catalog and is no longer for sale.

Raspberry Pi Compute Module 3+ - 8GB
DEV-17274

Raspberry Pi Compute Module 3+ - 8GB

SKU: DEV-17274

The Raspberry Pi Compute Module 3+ contains the guts of a Raspberry Pi 3 Model B+ with 8GB of eMMC Flash memory.

Out of stock
SKU
DEV-17274

This product has been retired from our catalog and is no longer for sale.

Product Overview

The Raspberry Pi Compute Module 3+ contains the guts of a Raspberry Pi 3 Model B+ (the BCM2837 processor and 1GB LPDDR2 RAM) with 8GB of eMMC Flash memory. This module allows a designer to leverage the Raspberry Pi hardware and software stack in their own custom systems and form factors. In addition this module has extra IO interfaces over and above what is available on the Raspberry Pi model A/B boards, opening up more options for the designer.

This is all integrated onto a small (67.6mm × 31mm) board that fits into a standard DDR2 SODIMM connector. You get the full flexibility of the BCM2837 SoC (which means that many more GPIOs and interfaces are available than with a standard Raspberry Pi), and designing the Module into a custom system should be relatively straightforward because all the tricky bits have been put onto the Module itself.

Note that the CM3+ is electrically identical and, with the exception of higher CPU z-height, physically identical to the legacy CM3 products.

Note: The CM3+ modules require a software/firmware image dated November 2018 or newer to function correctly.

Features & Specs

  • Broadcom BCM2837B0, Cortex-A53 (ARMv8) 64-bit SoC @ 1.2GHz
  • 1GB LPDDR2 SDRAM
  • 8GB eMMC Flash Memory
  • Operating Supply Voltage: 1.8V, 3.3V
  • Minimum Operating Temperature: -25C
  • Maximum Operating Temperature: +80C
  • HDMI, MIPI, USB, and GPIO interfaces on edge connector

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Compute Module 3+ - 8GB
Raspberry Pi Compute Module 3+ - 8GB DEV-17274
$55 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing