SparkFun Qwiic Haptic Driver - DA7280
ROB-17590

SparkFun Qwiic Haptic Driver - DA7280

SKU: ROB-17590

The Qwiic Haptic Motor Driver includes an itty-bitty, Linear Resonant Actuator (LRA) vibration motor and DialogSemi's DA7280 IC.

$11.50
In stock
Only 2 left
SKU
ROB-17590
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Qwiic Haptic Driver includes an itty-bitty, Linear Resonant Actuator (LRA) vibration motor and Dialog Semiconductor's DA7280 motor driver IC for applications that require haptic feedback.

Control the vibration motor with the DA7280 via I2C, PWM, or a combination of three general purpose input pins. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still include 0.1"-spaced PTH pads in case you prefer to use a breadboard to access the driver's I2C, power, interrupt, and general purpose input pins on the edge of the board.

This board is great for projects that require a physical indicator whenever an event is triggered. Add it to your remote control to notify you when your robot has hit a wall. Combine it with an accelerometer to remind you to correct your posture. Or use it with a distance sensor to alert you when a ninja is walking up to you at your desk.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

  • 2x Qwiic Connection Ports
  • 1x Built-in LRA Vibration Motor

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Haptic Driver - DA7280
SparkFun Qwiic Haptic Driver - DA7280
$11.50
ROB-17590
$11.5 retail price.

Available Discounts

  • $10.93 | 10+ units
  • $10.35 | 25+ units
  • $9.78 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing