SparkFun Digital Temperature Sensor Breakout - AS6212 (Qwiic)
SEN-18521

SparkFun Digital Temperature Sensor Breakout - AS6212 (Qwiic)

SKU: SEN-18521

The AS6212 digital temperature sensor from AMS provides high-accuracy temperature data combined with excellent power consumption on a small Qwiic board.

Special Price Current price: $5.49 Regular Price Original price: $10.95
Out of stock
SKU
SEN-18521
Out of stock
Stock/Discounts

Helpful Documentation

Product Overview

This SparkFun Qwiic Digital Temperature Sensor Breakout provides a combination of high temperature accuracy with excellent low power consumption using the AS6212 digital temperature sensor from ams AG. The sensor measures temperature data up to ±0.2&degC; accuracy over a wide range (-40&degC; to +125&degC;) and consumes an average of 6µA in normal operation (0.1µA in standby). The AS6212 communicates via I2C and has eight available I2C addresses selected by a pair of solder jumpers on the board. The breakout routes the I2C interface to a pair of Qwiic connectors to work with our plug-and-play Qwiic Ecosystem but also routes the bus and other pins to a standard 0.1"-spaced PTH header for users who prefer a soldered connection.

The AS6212 features an alert output to trigger when recorded temperature data crosses user-designated thresholds. The low and high values make it perfect to monitor systems that must remain in a specific temperature range. Along with the alert pin, the AS6212's sleep mode works with a single-shot temperature measurement to wake the device, take a single reading and then return to sleep mode for extreme low-power/battery-powered temperature measurement projects.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

  • Communicates via I2C (Qwiic enabled)
  • Eight selectable I2C addresses (0x48 Default)
  • Operating Temperature Range: -10°C to 125°C
  • High Temperature Accuracy:
  • ±0.2°C from -10°C to 65°C
  • ±0.3°C from -40°C to -10°C and 65°C to 85°C
  • ±0.5°C from 85°C to 125°C
  • Operating Voltage Range: 1.7V - 3.6V
  • Low Power Consumption
  • 6µA typical
  • 0.1µA standby

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Digital Temperature Sensor Breakout - AS6212 (Qwiic)
SparkFun Digital Temperature Sensor Breakout - AS6212 (Qwiic)
Special Price Current price: $5.49 Regular Price Original price: $10.95
SEN-18521
$5.49 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing