Important! u-blox is discontinuing the PointPerfect L-Band service for North America on December 31, 2025. The RTK Facet L-Band remains compatible with standard correction services that connect via the internet.

SparkFun GNSS Correction Data Receiver - NEO-D9S (Qwiic)
GPS-19390

SparkFun GNSS Correction Data Receiver - NEO-D9S (Qwiic)

SKU: GPS-19390
The SparkFun NEO-D9S GNSS Correction Data Receiver is a satellite data receiver for L-Band correction broadcast.
Special Price Current price: $24.95 Regular Price Original price: $59.95
In stock
SKU
GPS-19390
In stock
Stock/Discounts

Important! u-blox is discontinuing the PointPerfect L-Band service for North America on December 31, 2025. The RTK Facet L-Band remains compatible with standard correction services that connect via the internet.

Helpful Documentation

Product Overview

Please Note: u-blox is discontinuing the PointPerfect L-Band service for North America on December 31, 2025. This product remains available for users who wish to experiement with a L-Band capable receiver, to be used with other  (non-u-blox) signals. More information on PointPerfect can be found here.

The SparkFun NEO-D9S GNSS Correction Data Receiver is a satellite data receiver for L-Band correction broadcast. It can be configured for use with a variety of correction services including u-blox's PointPerfect satellite GNSS augmentation service, which provides homogenous coverage in the contiguous USA. With a clear view of the sky, especially a clear view to the South, it decodes the satellite transmission and outputs a correction stream, enabling a multi-band high-precision GNSS receiver (such as the u-blox ZED-F9P) to reach accuracies down to centimeter-level positioning without needing a separate RTK or NTRIP correction!

The board is equipped with a USB-C connector so you can hook the board to your laptop and configure the device using u-blox u-center if you want to. We've also equipped the breakout board with two Qwiic connectors, so you can connect it quickly and easily to your favorite development board and control it using our sophisticated u-blox GNSS Arduino Library. An SMA connector is included for a secure connection to an L-Band antenna. Power, I2C, UART1, UART2, and SPI are broken out to 0.1" spaced PTH pins. By connecting the NEO-D9S breakout to one of the ZED-F9P's communication ports, you will be able to know where your (or any object's) X, Y, and Z location is to better than an inch, without needing a separate correction source!

Accessories Required: This product requires a suitable L-Band antenna. The ANN-MB-00 GNSS Multiband Antenna (GPS-15192) won't work with Europe's PointPerfect L-Band correction service.



Choose a compatible antenna from our Hookup Accessories section below for L-Band correction in Europe. We've carefully selected accessories that work seamlessly with this service.

 


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


 

 

Features & Specs

  • 1x USB Type C Connector
  • 2x Qwiic Connectors
  • Default I2C Address: 0x43
  • Integrated SMA connector for use with L-Band antenna of your choice
  • Concurrent reception with L-Band Satellite
  • Receives L-Band
    • 1525 MHz to 1559 MHz
  • Time to First Frame
    • <10s @ 2400bps
  • User Data Rates
    • 600, 1200, 2400, 4800 baud
  • Vehicle Dynamics
    • Dynamics: +/- 2g acceleration for all data rates (600 bit/s, 1200 bit/s, 2400 bit/s, 4800 bit/s)
    • Velocity: Up to and including 300 km/h
  • Voltage: 5V or 3.3V but all logic is 3.3V
  • Current Consumption (Acquisition & Tracking):
    • Peak: 130mA
    • Average: 35mA
  • Power LED
  • Jumpers
    • USB Shield
    • Power
    • 3v3 (for UART2 Port)
    • I2C Pull-Up Resistors
    • SPI
  • Supports UBX protocols over UART or I2C interfaces
  • Board Dimensions
    • 1.70" x 1.70" (43.2mm x 43.2mm)

Documentation

SparkFun Resources

u-blox Resources

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun GNSS Correction Data Receiver - NEO-D9S (Qwiic)
SparkFun GNSS Correction Data Receiver - NEO-D9S (Qwiic)
Special Price Current price: $24.95 Regular Price Original price: $59.95
GPS-19390
$24.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing