XBee-PRO XSC Module - U.FL

Digi XBee-PRO XSC module features two times the throughput and 20 times less current draw than the previous XSC module, making it ideal for long-range sensor applications. The module features an ADF7023 transceiver from Analog Devices, delivering best-in-class distances up to 28 miles Line-of-Sight (LOS)*, along with low power consumption, drawing less than 2.5 uA in power down.

The latest Digi XBee-PRO XSC (S3B hardware) allows for several firmware options which are firmware compatible with the legacy 9XStream® and the legacy Digi XBee-PRO XSC modules.

Digi’s free XCTU configuration utility simplifies the configuration of the XSC module, which requires no programming. In addition, it can be easily configured via a simplified AT command set. The modules are pre-certified for North America and Australia, further reducing development costs and time to market.

  • Frequency: 900MHz
  • Data Rate: 10kbps
  • Power - Output: 24dBm
  • Sensitivity: -109dBm
  • Serial Interfaces: UART
  • Antenna Type: Antenna Not Included, U.FL
  • Utilized IC / Part: ADF7023
  • Voltage - Supply: 2.4V ~ 3.6V
  • Current - Receiving: 26mA
  • Current - Transmitting: 215mA
  • Mounting Type: Through Hole
  • Operating Temperature: -40°C ~ 85°C

XBee-PRO XSC Module - U.FL Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.