Kitronik Inventor's Kit for the Raspberry Pi Pico

The Kitronik Inventor's Kit for the Raspberry Pi Pico offers the perfect introduction to physical computing with the Pico. This Inventor's Kit contains everything you need to complete 10 exciting experiments and the included booklet walks you through every step of each. Note: The Pico is not supplied with this kit, a pre-soldered one can be obtained separately here.

The possibilities for the kit are endless and the booklet is intended to get you off to a flying start. Before moving on to the experiments, it introduces you to the Raspberry Pi Pico and guides you in getting it ready for use. There is also an introduction to coding, how to run Python code on the Pico, guidance on using Breadboards, and also a detailed assembly guide for the kit.

Each experiment is then explained in full in a clear and concise manner. The full-color booklet details the parts you need, the code used, a breadboard wiring diagram, a circuit diagram, and a full description of what is happening and why. The 10 experiments start simple and get more difficult as you progress through them.

  • 1 x Full-colour instruction booklet.
  • 1 x Kitronik injection moulded Inventor's prototyping mounting plate.
  • 1 x Laser cut Pico mounting plate and fixings.
  • 1 x Pico Pin Breakout Board.
  • 1 x Kitronik 5 LED ZIP stick with pins.
  • 1 x Mini 180 Degree Resin Gear Servo SG90.
  • 1 x 7 segment display.
  • 4 x Push switch.
  • 2 x Red 5mm LED.
  • 2 x Green 5mm LED.
  • 2 x Yellow 5mm LED.
  • 2 x Orange 5mm LED.
  • 10 x 220Ω resistor.
  • 5 x 2.2kΩ resistor.
  • 5 x 10kΩ resistor.
  • 1 x 3mm Phototransistor.
  • 1 x Transistor (NPN BC337).
  • 1 x Fan blade.
  • 1 x Motor.
  • 1 x Piezo element buzzer.
  • 20 x MM jumper wires.
  • 1 x 470uF electrolytic capacitor.
  • 1 x Terminal connector.
  • 1 x Potentiometer & finger adjust spindle.

Requires:

  • The Kitronik Inventor's Kit for the Raspberry Pi Pico provides a fantastic way of learning how to construct and control electronic circuits with the Pico and MicroPython.
  • No soldering is required, build your first circuit in minutes.
  • Work through the 10 included experiments, following the detailed full-colour guide booklet.

Note: The Pico is not supplied with this kit, a pre-soldered one can be obtained separately here.

Kitronik Inventor's Kit for the Raspberry Pi Pico Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.