SparkFun Digi XBee® Explorer USB-C

Unleash the power of Digi XBee® modules with the next-gen SparkFun Digi XBee® Explorer USB-C! This compact, easy-to-use adapter is the perfect bridge between your computer and any through-hole Digi XBee module, making prototyping and development a breeze. Whether you're a seasoned IoT architect or just starting your wireless journey, the Digi XBee® Explorer USB-C empowers you to bring your ideas to life.

The XBee Explorer USB-C makes it possible to build sensor networks for remote monitoring, control devices wirelessly from your PC, prototype real-time data acquisition systems, and more! This board gives you access to the pin functionality of the XBee, including a single USB-C connector for UART communication, a Qwiic connector for I2C-capable sensors and peripherals, and Reset and D0 buttons.

Digi Remote Manager® allows users to configure and control devices from a central platform easily. Built-in Digi TrustFence® security, identity, and data privacy features use multiple control layers to protect against new and evolving cyber threats. Standard XBee API frames and AT commands, MicroPython, and Digi XCTU® simplify setup, configuration, testing, and adding or changing functionality.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • On-board Digi XBee 3 micro form factor socket
  • Configurable via XCTU or AT command
  • AP63203 Buck converter (up to 2A)
  • FT231XS USB to UART bridge
  • Up to 6V supply voltage
  • 1x Qwiic connector
  • 3x indicator LEDs
  • Reset and D0 buttons

Copyright Notice: Digi XBee® and XBee® are registered trademarks of Digi International Inc.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.