Digi XBee 3 North America LTE Cat 1, 3G, GNSS, no SIM
WRL-22330

Digi XBee 3 North America LTE Cat 1, 3G, GNSS, no SIM

SKU: WRL-22330

The Digi XBee 3 global cellular module is a compact, programmable, reliable solution with BLE and end-device carrier certifications.

$116.95
In stock
SKU
WRL-22330
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Digi XBee 3 global cellular module is a compact, programmable, reliable solution with BLE and end-device carrier certifications for developing secure wireless devices with worldwide connectivity and global positioning. A combination of the XBee ecosystem and cellular functionality makes for a simple system for working with data over a cellular connection.

The Global LTE CAT 1 modules are ideal for moderate bandwidth and IoT-type applications (less than 25mb a month). It also features 3G fallback allowing for better coverage, especially in mobile applications. It does not come with a SIM card or data plan, but we have options available. Check out the related products section.

This complete solution includes MicroPython programming resources, a tool suite, and a free 90-day trial subscription to the Digi Remote Manager® for each module, enabling remote software updates and monitoring. Digi XBee Studio is a tool that expedites development, production, and deployment. XBee data plans are also available for any cellular connectivity requirements.

Features & Specs

  • Hardware
  • Cellular Chipset: Thales PLS63-X
  • Form factor (connector footprint): Digi XBee® 20-pin through-hole
  • Antenna options: 2 U.FL: cellular diversity, 1 U.FL: GNSS; embedded Bluetooth® antenna
  • Dimensions: 30.48 mm x 43.18 mm (1.2 in x 1.7 in)
  • Operating temperature: −40 ºC to 80 ºC (−40 ºF to 176 ºF)
  • SIM size: 4FF Nano

  • Interface and I/O

  • Data interface: UART, SPI, USB
  • Operating modes: Transparent and API over serial, PPP over USB
  • Security: Digi TrustFence® security with secure boot and protected JTAG
  • Configuration tools: Digi XBee Studio® (local), Digi Remote Manager® (OTA)
  • Embedded programmability: MicroPython with 8 MB flash / 64 kB RAM
  • I/O: 4 ADC lines (10-bit), 13 digital I/O, I2C
  • Bluetooth: Bluetooth Low Energy (BLE)

  • Cellular characteristics

  • Transmit power (4G LTE/3G/2G): 23 dBm / 23.5 dBm / NA
  • Receive sensitivity (4G LTE/3G/2G): 103 dBm / 110 dBm / NA
  • Supported bands: B2, B4, B5, B12, B13, B25, B26, B66, B71
  • Downlink / uplink speeds: 10 Mbps downlink, 5 Mbps uplink (USB); 921 kbps downlink and uplink (UART)
  • Duplex mode: Full-duplex

  • Power requirements (at 3.3 VDC input power)

  • Supply voltage: 2.8 to 5.5 V
  • Peak transmit current: 1050 mA with Bluetooth disabled; 1090 mA with Bluetooth enabled
  • Avg transmit current: 890 mA
  • Avg receive current: 320 mA

  • Regulatory and carrier approvals

  • FCC (USA): MCQ-XB3C2 and QIPPLS63-X
  • ISED (Canada): 1846A-XB3C2 and 7830A-PLS63X
  • PTCRB, AT&T and Verizon: Complete

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Digi XBee 3 North America LTE Cat 1, 3G, GNSS, no SIM
Digi XBee 3 North America LTE Cat 1, 3G, GNSS, no SIM
$116.95
WRL-22330
$116.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing