SparkFun 6DoF IMU Breakout - BMI270 (Qwiic)
SEN-22397

SparkFun 6DoF IMU Breakout - BMI270 (Qwiic)

SKU: SEN-22397

The SparkFun BMI270 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.

$18.50
In stock
SKU
SEN-22397
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun BMI270 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch. This chip is a highly integrated, low-power IMU optimized for wearables providing precise acceleration, angular rate measurement, and intelligent on-chip motion-triggered interrupt features. Not only does the BMI270 comprise a fast and sensitive accelerometer and gyro pair, but it also contains several intelligent, on-chip motion-triggered interrupt features.

Our Standard-sized 1in. x 1in. Qwiic BMI270 IMU Breakout makes it easy to add this sensor to your project using our solderless Qwiic cables and compatible controllers. If you still prefer to use a breadboard, don't worry, we've still broken out all IO pins to 0.1in. spaced pin headers along the sides of the board. On-board solder jumpers allow you to easily select the device address, remove the I²C pull-ups, and disable the power LED if need be.

The 6-axis sensor combines a 16-bit tri-axial gyroscope and a 16-bit tri-axial accelerometer featuring Bosch’s automotive-proven gyroscope technology. BMI270 includes several functionalities, such as an integrated plug-and-play step counter/detector and gesture detection for wrist-worn devices. Moreover, the IMU suits wearables, smart clothes, smart shoes, smart glasses, and ankle bands.

Features & Specs

  • 16-bit 3-axis accelerometer with ±2g/±4g/±8g/±16g range
  • 16-bit 3-axis gyroscope with ±125dps/±250dps/±500dps/±1000dps/±2000dps range
  • 400kHz AUX sensor interface with hardware synchronization
  • I2C Addresses: 0x68 (default), 0x69
  • 1.8V and 3.3V operation
  • Ultra-low current consumption
  • Smart features
  • Significant motion / Any motion / Motion detect
  • No motion / Stationary detect
  • Wrist wear wakeup / Wrist-worn step counter
  • Activity change recognition
  • Wrist gesture recognition
  • 2x Horizontal Qwiic Connectors

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun 6DoF IMU Breakout - BMI270 (Qwiic)
SparkFun 6DoF IMU Breakout - BMI270 (Qwiic)
$18.50
SEN-22397
$18.5 retail price.

Available Discounts

  • $17.58 | 10+ units
  • $16.65 | 25+ units
  • $15.73 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing