LTE Wide Band Flex Antenna 600MHz - 6000MHz

This is an Extremely Efficient, Wide Band, Flexible LTE Antenna with a small footprint. This easy to install durable, flexible polymer antenna operates on greater than 45% efficiency on LTE bands from 698 – 3000MHz. For use in a wide array of applications which need LTE connectivity, including home automation, emergency services, automotive, healthcare, HD video, vending machines, digital signage, IoT gateways, smart grid, agriculture.

This antenna measures at 96mm x 21mm x 0.2mm with an adhesive backing. The ground-independent antenna is delivered with a 150mm, ø1.37 coaxial cable and a U.FL compatible connector for easy installation.

  • Antenna Type: Cellular
  • Mechanical Style: Flex PCB
  • Gain: 5
  • Impedance: 50
  • Minimum Operating Temperature: -40°C
  • Maximum Operating Temperature: 85°C
  • Mounting Style: Adhesive
  • Termination Style: Connector
  • Antenna Connector Type: IPEX MHFI / U.FL
  • Cable Type: 1.37 Coax
  • Connector Body Style: Straight
  • Polarity: Linear
  • Frequency Range: 698MHz To 2690MHz
  • Connector Polarity: Normal
  • Cable Length: 150mm
  • VSWR: 3:1
  • Length: 96mm
  • Width: 21mm
  • Height: 0.2mm
  • Weight: 2g

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • thisupend / last year / 1

    I think y'all need to recheck the title of this antenna. It clearly says 698-3000mhz on the antenna but the title says 600-6000mhz, and the description says 698-3000mhz.

Customer Reviews

No reviews yet.