Qwiic USB Development Kit - SAMD21

Added to your shopping cart

The Qwiic USB Development kit is designed for folks that want to interface a Qwiic device quickly and easily to a computer. The core processor is the SAM21 which allows quick (hah!) and seamless serial printing over USB, as well as easy development and programming using the Arduino environment. The professional printed enclosure makes the device easy to plug/unplug as well as allowing Qwiic boards to be mounted to the enclosure itself.

The development kit features two Qwiic connectors and a user-addressable WS2812 LED. In case you need more IO, there are four GPIO pins, accessible by removing the enclosure, two of which are ADC pins. This little device is not only a great tool for making compact prototypes, but a handy way to add Qwiic sensors to your PC-based projects.

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.
  • ATSAMD21G18 32-bit/48MHz ARM Cortex-M0+
  • 256KB Flash Memory
  • 32KB SRAM
  • 32KB of EEPROM (emulated in Flash)
  • 2x Qwiic Connectors
  • WS28112 Addressable LED
  • Plastic Enclosure with Mounting Holes for Qwiic Boards
  • Male USB-A Connector (like a flash stick)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.