Safety Warning: This device emits powerful radio frequency energy. Personnel should not stand in the radiation beam of the antenna within 21cm of the antenna face to adhere to FCC limits for long-term exposure. User Guide

SparkFun Simultaneous RFID Reader - M7E Hecto
WRL-24738

SparkFun Simultaneous RFID Reader - M7E Hecto

SKU: WRL-24738

The SparkFun M7E Hecto Simultaneous RFID Reader brings industrial UHF technology to your project, capable of scanning up to 300 tags per second from 16ft away.

$309.95
In stock
SKU
WRL-24738
In stock
Stock/Discounts

Safety Warning: This device emits powerful radio frequency energy. Personnel should not stand in the radiation beam of the antenna within 21cm of the antenna face to adhere to FCC limits for long-term exposure. User Guide

Helpful Documentation

Product Overview

RFID, or Radio-Frequency Identification, is the backbone of modern inventory tracking, timing systems, and access control. However, not all RFID is created equal. While standard low-frequency readers require you to tap a single card against a sensor, Ultra High Frequency (UHF) technology opens a new world of possibilities. UHF RFID allows you to scan hundreds of tags simultaneously from meters away, making it the industry standard for everything from business logistics to race timing.

The SparkFun Simultaneous RFID Reader makes this powerful UHF technology accessible and affordable for everyone. Built around the high-performance M7E Hecto module from JADAK©, this board allows you to read and write to standard EPCglobal Gen 2 tags (the most common passive UHF tags in the world) easily.

Blazing Fast Performance

The "Simultaneous" in the name isn't just for show. This reader can scan multiple tags simultaneously, achieving an impressive read rate of up to 300 tags per second. Whether you are scanning a pallet of goods or timing a marathon, the M7E Hecto handles the traffic with ease. It also features fast writing capabilities, with a typical write time of just 80 milliseconds for standard 96-bit EPC tags.

Incredible Range and Flexibility

The reader features an adjustable power output from 0dBm to 27dBm, allowing you to fine-tune the range for your specific environment.

  • Onboard Antenna: For immediate use right out of the box, the built-in PCB trace antenna provides a read range of roughly one to two feet, perfect for desktop testing and near-field applications.
  • External Antenna: Need more reach? By attaching an external antenna (sold separately) to the U.FL connector, you can achieve read distances of up to 16 feet (4.9 meters).

A SparkFun Simultaneous RFID Reader attached to a mobile UHF RFID Antenna.

USB-C or Serial: You Choose

We've designed this board to be the most user-friendly RFID reader on the market.

  • Plug-and-Play USB: A built-in USB-C connector (via a CH340C converter) allows you to plug it directly into a computer and start reading tags immediately—no soldering required.
  • Embedded Serial: For embedded projects, we've broken out the serial lines to a standard 0.1" header.
  • Easy Switching: A convenient 2-way switch on the board lets you effortlessly toggle between the USB interface and the hardware serial pins, making it easy to move from prototyping on a PC to deploying with a microcontroller.

Regardless of your project, the M7E Hecto delivers professional-grade UHF performance in an easy-to-integrate package. It’s the perfect bridge between complex industrial hardware and your custom embedded application.

Warning: Ensure personnel do not stand in the antenna's radiation beam unless they are more than 21cm from the antenna's face (to comply with FCC limits for long-term exposure). See the User Guide for more information.

 

 

Features & Specs

  • M7E Hecto UHF RAIN® RFID Reader
  • EPCglobal Gen 2 (ISO 18000-6C) with nominal backscatter rate of 250kbps
  • Separate read and write power levels, command adjustable from 0dBm to 27dBm in 0.01 dB steps
  • Up to 300 tags/sec to read 96-bit EPC
  • 80msec typical for standard write of 96-bit EPC
  • Supply Voltage: 3.3V-5V
  • Supply Current: 1A Max
    • Internal current limiting circuit
  • Power Mode Consumption (@5V):
    • Full: 0.665W
    • Minsave: 0.140W
    • Sleep: 0.080W
  • Operating Temperature Range: -40°C to 60°C
    • Built-in thermal-management
  • Serial Interfaces :
    • USB-C Connector
    • 0.1"-Spaced PTH Header (3.3V logic)
  • 2-way Switch for Serial Interface Selection
  • Enable & GPIO PTH Pins
  • Antenna Options
    • Integrated PCB Trace Antenna (Default)
    • U.FL Connector for External Antenna Connection

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Featured image of the SparkFun Simultaneous RFID Reader featuring the Novanta ThingMagic  M7E Hecto
SparkFun Simultaneous RFID Reader - M7E Hecto
$309.95
WRL-24738
$309.95 retail price.

Available Discounts

  • $294.45 | 10+ units
  • $278.96 | 25+ units
  • $263.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing