SparkFun MicroMod Single Pair Ethernet Kit

Added to your shopping cart

The SparkFun MicroMod Single Pair Ethernet Kit demonstrates 10BASE-T1L Two-Wire Ethernet protocol within the SparkFun MicroMod ecosystem by using two SparkFun MicroMod Single Pair Ethernet Function Boards and including all the accessories to run a proof of concept example over 0.5 meters of cable, which can be helpful before installing application nodes 1700 meters apart to monitor remote equipment.

The ADIN1110 is an ultra-low power, single-port Two-Wire Ethernet transceiver. It features an integrated media access control (MAC) interface to allow for direct connections with a host controller via a serial peripheral interface (SPI) at 10 Mbp/s full duplex. To top it off, the specified cable reach for edge nodes is up to 1700 meters.

10BASE-T1L Ethernet uses a single twisted pair for data and power (Note: this Function Board is not designed to provide power over the cable) intended for long-distance connections with reduced cable weight and increased connector integrity for edge node devices for applications such as industrial installations and field instruments. 10BASE-T1L Ethernet is compatible with the 802.3cg IEEE® standard, supports high bandwidth up to 10Mb/s, and can send and receive data on Ethernet connections over 1 kilometer long.

This kit is intended and includes the required hardware to provide proof of concept communication over 10BASE-T1L Ethernet. This connector type is no longer the main medium for Ethernet of the 10BASE-T1L variety.

Note: A MicroMod Processor board is not included with this kit and will need to be purchased separately for the parts included with this kit to function properly.


MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!


SparkFun MicroMod Single Pair Ethernet Kit Product Help and Resources

MicroMod Single Pair Ethernet Function Board - ADIN1110 Hookup Guide

May 12, 2022

With the SparkFun MicroMod Single Pair Ethernet Function Board - ADIN1110 you can prototype and create 10BASE-T1L Ethernet connections that work in noisy environments and over exceptionally long distances of over 1 kilometer! Follow this guide to get started with this Function Board.

Designing with MicroMod

October 21, 2020

This tutorial will walk you through the specs of the MicroMod processor and carrier board as well as the basics of incorporating the MicroMod form factor into your own PCB designs!

Getting Started with MicroMod

October 21, 2020

Dive into the world of MicroMod - a compact interface to connect a microcontroller to various peripherals via the M.2 Connector!

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Love The Factory / about 3 months ago * / 1

    Which MicroMod targets work with the Single Pair Ethernet Arduino library ? It seems RP2040 does not have Arduino support and ESP32 is not supported with the SparkFun ADIN1110 SPE library for Arduino.

Customer Reviews

No reviews yet.