This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:

Creative Commons images are CC BY 2.0
Description: If you’re looking to play with PICAXE microcontrollers on a computer with only USB, look no further! The PICAXE USB programming cable allows PICAXE micros to be programmed from any platform (Windows and Linux). The cable has the FT232R embedded into the USB connector and will show up on your computer as a new COM port. If you’re using Windows you’ll need to install some drivers, which can be found on the PICAXE download page below, it’s really easy!
Documents:
Low profile 3.5mm stereo audio jack. **Documents:**[Audio 3.5mm Jack Datasheet](http://www.sparkfun.com/datasheets/Prototypi…
PICAXE-08M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively cheap to get sta…
The new generation 18 pin PICAXE microcontroller now has parallel tasking, touch sensors and more memory/RAM. See the [Info…
This is a very basic beginner's kit for 8 pin PICAXE microcontrollers. Includes a handful of easy-to-solder through-hole comp…
PICAXE 28 pin microcontroller chip. Enhanced PICAXE28 chips with 8x memory and many additional features such as I2C bus suppo…
The BOT120 PICAXE 20x2 Microbot is a simple to assemble kit that uses a unique design which requires no soldering of wires to…
This 3xAA battery holder puts a nice finishing touch on your battery powered project. This holder features a removable, slidi…
This is the PICAXE-14M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively chea…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
This is the PICAXE-20M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively chea…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
Sure, your flashing, chip-tune playing T-shirt is really cool at the party... but at some point you need to turn it off. And …
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
If you do anything with electronics, you’re probably already using transistors, but you’re probably using them in large, …
This is a time saving kit of jumper wires - cut, stripped, and pre-bent for your prototyping pleasure. Included with this kit…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
The ATtiny45 and 85 are a couple of really cool little MCUs but did you know you can program them in Arduino? That's right, n…
An adjustable potentiometer can open up many interesting user interfaces. Turn the pot and the resistance changes. Connect VC…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
This is the basic L7805 voltage regulator, a three-terminal positive regulator with a 5V fixed output voltage. This fixed reg…
This is a common 555 timer/oscillator from TI. A classic for all of those first year circuits projects where you need to blin…
An assortment of colored wires: you know it's a beautiful thing. Six different colors of solid core wire in a cardboard dispe…
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
Based on 8 ratings:
1 of 1 found this helpful:
by Member #712779 verified purchaser
Load the drivers, plug in the cable, get a new serial port, run the IDE, select that serial port, start downloading to the PICAXE.
Works perfectly with the PICAXE 8 Pin Proto Kit, which (sigh) SparkFun doesn’t seem to carry any more.
by Member #241301 verified purchaser
It set up quickly and was recognized by the programming editor and connected with the bread boards and identified the PICAXE chip connected. I was able to program and modify programming in real time on the projects.
by Member #442944 verified purchaser
Hardware and software worked well the first time. No hassles
by Member #767212 verified purchaser
Ideal para descargar los programas al microcontrolador PICAXE, una conexión sencilla por USB y el cable tiene la longitud correcta.
Funciona a la perfección!
by Member #442486 verified purchaser
Cable is perfect - five star, but shipping was slow.
by Member #784892 verified purchaser
The cable is working fine. I have been exploring programming the PICAXE 08M2+ chip in accordance with some experiments in “Make: Electronics”. Thanks for your assistance. – Tony G.
by Frank183 verified purchaser
It works great and standardizes the means to program the Picaxe family of mpu’s. Serial ports are becoming obsolete on laptops whereas USB ports are taking over. This is a big PLUS.
by Member #888578 verified purchaser
Installing the software driver was a little confusing for a 75 year old but I figured it out. The cable works perfectly every time.
Forgot your password?
No account? Register one!
25 bucks for a cable?!?!?! Whoa! I hope that’s a typo!
I suggest reading the description BEFORE commenting.
“The cable has the FT232R embedded into the USB connector and will show up on your computer as a new COM port."
If that doesn’t click I suggest looking at the datasheet. If you really don’t want to fork over $25 bucks try out SF’s USB Programmer. It’s only $15 dollars.
Sure, I guess, but if you add up the cost of the chip and the cables, it doesn’t come close to $25. Maybe you could consider it a breakout board, but in my mind, my point is still valid.
Remember, Rev Edu (as far as I know) makes most of its profit off of accessories for the Picaxe, they can hardly make money charging a couple cents for loading a different bootloader on a PIC micro. Personally, I don’t mind supporting a company like Rev Edu because of what they have done for the DIY robotics community. If you don’t like the expensive cable just find a computer with a serial port or get a cheaper USB to serial adapter. Like this http://www.sparkfun.com/commerce/product_info.php?products_id=9260
Did you take into account Shipping? Shipping from RobotShop is close to $13; only $6 from SF.
The cable is $21 from RobotShop so it comes out to be the same, if not a little more from RS.
FLIR sells a cable for $250 dlls and is just a 25 ft cable. I dont know why everybody sells cables at very expensive prices
And you should probably include it in Development Tools/PICAXE category
Is it possible to hook up an FTDI basic to a TRS audion breakout to emulate one of these?
Personally, I think its a little expensive :(
I’m really REALLY new to this, so forgive the question. But, can you use the FTDI friend to program the chip?
The drivers from picaxe don’t work, unless this isn’t the AXE027_USB_Driver cable.
SparkFun’s price is high. The AXE027 is $19.95 at RobotShop. I’m sure thay are not selling them at a loss. I buy these frequently for a PICAXE class and because of the large price difference, I must order them from RobotShop. I would like to buy them from SparkFun. Instead of being defensive, how about lowering the price to something the same or closer to that of the competition?
You also must consider that robotshop is an international corporation and that they probably carry some of Sparkfun’s stuff. You also could realize that they have huge warehouses, and can get discounts for buying things in bulk #s that would fill up Sparkfun’s warehouse. Or is there more than one warehouse!?!?
Think about shipping costs. Just put this in your cart w/o any other items and calculate shipping. Now look at S/H costs from RobotShop.