This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is a very simple but extremely handy, 1" square, single sided perf board. Standard 0.1" spacing with a 4-40 (3mm) hole for mounting. Every three holes are connected with a 20mil trace.
Package of 2
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
The ATtiny45 and 85 are a couple of really cool little MCUs but did you know you can program them in Arduino? That's right, n…
An empty canvas for electrical enthusiasts! Designed to fit the SFE project enclosures this project board gives you 8x10cm (3…
This is a very simple but handy, 2" square, double sided perf board. Standard 0.1" spacing with a 4-40 (3mm) holes for mounti…
The SparkFun Big Red Box Proto Board is a large, custom made PCB that has been specifically designed to be used with and inst…
This is a small board for prototyping through-hole components with the LilyPad system. There are an array of pins all shorted…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
Atmel's itty-bitty ATtiny85 8-Bit Processor. 8K of program space, 6 I/O lines, and 4-channel 10 bit ADC. Runs up to 20MHz wit…
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connect…
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
These are simple 2-position screw terminals with 2.54mm pitch pins. Rated up to 150V @ 6A, this terminal can accept 30 to 18A…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
This simple board breaks out a micro-B USB connector's VCC, GND, ID, D- and D+ pins to a 0.1" pitch header. If you want to ad…
Based on 3 ratings:
1 of 2 found this helpful:
by JGH verified purchaser
I bought a slew of these for a large project full of small elements. The price and size are great as is the mounting hole but I am finding them very difficult to use because the traces described are only visible with a magnifying glass and they don’t seem to connect the 3 holes. Consequently I am having to bridge all connections which is slow and messy. Maybe mine are dysfunctional? Also 2 power rails that run all the way through would make this product more useful to me.
Single T replied on March 11, 2015:
Hi, Sorry for the troubles. The connections should be there. We do sell a different protoboard that is not internally connected. If you do not have any internal traces, we may have made a mistake and sent you the wrong thing. If you have some internal traces, try setting the board so that the mounting hole is pointed up and away from you(like the second product picture), then the traces will go up and down and be connected 3 rows at a time.
by Member #778245 verified purchaser
I love these things. As with most prototyping boards, the conductive ring pads (I’m not sure what they’re called) will come off if they’re overheated.
If you’re having a hard time seeing the traces, try putting the board in front of a flashlight or a lamp or something.
by Member #544449 verified purchaser
These are a great size and a great value. Came in handy for my current project building IR tachometers. I was a little surprised that they didn’t come with a spec sheet though as just about every other Sparkfun product has one.
Forgot your password?
No account? Register one!
I don’t understand “Every three holes are connected with a 20mil trace”. from looking at the back of the board it looks every hole in a column is connected. can somebody explain that?
Same question ! ? up ;)
It’s every 3… and 2x2 and 1x4. The back of the board isn’t really a good indicator, as you’re just looking at the top traces through the board material, which blurs things out; though if you look closely, you can still tell that between every group of 3 rows, the apparent traces do appear slightly lighter.
The top of the board is a better indicator, as the solder stop/mask around the pads shows a slight ‘bump’ where the traces are. From that, you can see that it does connect pads in groups of 3 - except around the mounting hole; at its sides it’s groups of 2, and right below it is 1 group of 4.
Image for clarification: imgur.com/EPo5h0T
I wish you guys would’ve made it just a little bigger (10x10) so I could fit a picaxe 20x on it. Still, I’m buying some of these
Little warning that the hole right below (‘below’ as in the 2nd picture) the mounting hole is connected to the three holes under it.
Okay, excuse my ignorance, but I could build circuits for this on my breadboard, and then (accounting for the rows of three) build them permanently on this when they’re working properly?
You should carry these same size but in SMD that I’d buy tons of!
You could cut a ProtoBoard - Bandicoot (SMD) into multiple squares ;)
I just ordered 13 of these boards. Any idea how thin is the board used in this?