This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: PICAXE 28 pin microcontroller chip. Enhanced PICAXE28 chips with 8x memory and many additional features such as I2C bus support. Part # : AXE010x2.
PICAXE is a neat entry-level microcontroller system that is relatively cheap to get started with. The chip is programmed with a simple serial connection and the BASIC development environment is free! PICAXE has some excellent educational applications and support, and is a great entryway into more complicated embedded systems. If you’re look for a place to start with microcontrollers, PICAXE is a great way to go!
Documents:
Low profile 3.5mm stereo audio jack. **Documents:**[Audio 3.5mm Jack Datasheet](http://www.sparkfun.com/datasheets/Prototypi…
If you're looking to play with PICAXE microcontrollers on a computer with only USB, look no further! The PICAXE USB programmi…
This is the PICAXE-20M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively chea…
PICAXE-08M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively cheap to get sta…
The new generation 18 pin PICAXE microcontroller now has parallel tasking, touch sensors and more memory/RAM. See the [Info…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
This is the PICAXE-14M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively chea…
This is a very basic beginner's kit for 8 pin PICAXE microcontrollers. Includes a handful of easy-to-solder through-hole comp…
These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest ene…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
This is the same temperature sensor that is included in our [SparkFun Inventor's Kit](http://www.sparkfun.com/products/12060)…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
A simple flex sensor 2.2" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology…
These are various leaded cables for attaching to multimeters, power supplies, oscilloscopes, function generators, etc. Cables…
Atmel's ATMega328P 8-Bit Processor in 28 pin DIP package. It's like the ATmega168, with double the flash space. 32K of progra…
This is a handy little Bluetooth USB mini-adapter. This adapter supports Bluetooth v2.0 class 1 and has a maximum distance of…
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
This module from Roving Networks is powerful, small, and very easy to use. This Bluetooth module is designed to replace seria…
This is a red insulated binding post. These binding posts *do* accept banana plugs, and are a great way to connect single-wir…
This is a black insulated binding post. These binding posts *do* accept banana plugs, and are a great way to connect single-w…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
Forgot your password?
No account? Register one!
revolution should start using an open-source bootloader.
Hmmm, might use this in a Snake game with the small LED Matrix…
I use this in the surface mount package, and would love a US supplier! Once I learned to hand-solder SOIC’s, DIP’s are just too big.
Nice, and it has a lot of PWMs :)
Hmm. in the picture its the PIC18F25k22, but I got the older PIC18F2520. What happened? i there a mix in the stock or something?
I got a pic18f2522. You should get a return or something…
From the data sheet:
IMPORTANT NOTE - this manual describes use of the standard range (3-5V) parts. The X2 parts are also available in special low power (1.8V to 3.3V) variants. Use of a 5V supply on a 3.3V part will permanently damage it!
Which one is this?
Gracias!
Acording to the PIC in the image, this is the 5V version.
Adios!
This is the universal voltage, 5v, 3v3 are no longer in production (according to Picaxe). PIC in image is universal.
True! This is the universal voltage version 28X2 chip (based on the PIC18F25K22). The AXE010X2-5V was replaced by this chip. I wanted to add you can buy the PICAXE-28X2 micro (3V) off the picaxe site.
Is this really the 28X2 chip?
Yes it is, PICAXEs are PIC’s with a bootloader into them, just like Arduinos, thy use AVR microcontrollers with a bootloader.
Are PICs classified as AVRs?