Retired Product

This product has been retired from our catalog and is no longer for sale. This page is made available for those looking for datasheets and the simply curious.

Creative Commons images are CC BY 2.0

Description: Replacement: None. We are no longer carrying this board but you can still check out our AVR development category for more AVR development tools. This page is for reference only.

This is a small header board for the ATMega32. Includes filtering capacitors, 10 pin JTAG connector compatible with AVR-JTAG and extension ports to every pin.

  • ATMega32-16AC AVR microcontroller
  • FR-4, 1.5 mm (0.062"), green solder mask, white silkscreen component print
  • JTAG 5x2 pin connector for in-circuit programming and debugging with AVR-JTAG
  • Pin to pin compatible to AT90S8535 and may be used with AVR-P40 prototype boards
  • Power supply filtering capacitors
  • Extension pin headers for each uC pin

Dimensions: 2x0.73" (51x19 mm)
Documents: Schematic, AVR JTAG connector (top view)

Customer Comments

Customer Reviews

No reviews yet.