Coridium ARMmite Wireless

**Replacement: **None. There is no direct replacment for this board. This page is for reference only.

A low-cost single board computer solution. Perfect for small volume applications that require customization. Featuring 24 TTL compatible digital I/Os shared with 8 10-bit A/D pins with Zigbee, Bluetooth**® **or USB optional interfaces. The BASIC compiler is easy to learn, or the pre-configured C compiler is easy to use.

Unleash the power of a 32 bit processor, running at 60 MHz to solve your control problem. Save time with built in support for PWM, SPI, 1-Wire, I2C, Pulse timing, Synchronous and Asynchronous serial protocols.

Digital Inputs and Outputs:

  • 24 pins programmable for input or output
  • >1 million IO operations/sec
  • SPI support builtin with 800 Kb transfer rate
  • I2C support with 380 Kb transfer rate
  • SHIFT routines for Sync serial busses at 1.2 Mb rate
  • 1-Wire support
  • Async SERIAL builtin support upto 115.2 Kb
  • Pulse timing and generation with 1 uSec resolution
  • PWM with 8bit resolution
  • Frequency synthesis to 50 kHz
  • TTL compatible, 2.4V threshold
  • IOs 5V tolerant

**Software:
**

  • Simply Connected™ Technology
  • ARM7 CPU running at 60MHz
  • Programmed via Serial interface over optional Zigbee, Bluetooth or USB
  • BASIC compiler runs >10 million lines of codes/sec
  • 32K Flash memory with 12K available for user code
  • 8K SRAM memory with space for over 1000 user variables
  • 24 TTL compatible digital I/O
  • 8 10-bit A/D converter channels
  • Onboard regulated power supply runs off 5-6V DC input
  • Internal supplies of 3.3V and 1.8V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • basicchip / about 15 years ago / 1

    The compilers for BASIC and C can be downloaded from the Coridium website, the link above is for BASIC.

  • GB / about 15 years ago / 1

    Does the IDE (see Software link, above) include the BASIC or C compiler? Or do I have to buy that separately?

Customer Reviews

No reviews yet.