avatar

TerryKing

Member Since: August 15, 2008

Country: United States

  • OBSOLETE! The nice display is discontinued. Any direct replacements??

  • FTDI?? Maybe NOT: (UPDATE) The RedBack Spider I just received from Sparkfun is different than the one pictured as a product here.

    It is changed to be like an Arduino Mega2560. It has the 2560 chip AND more importantly it has the Non-FTDI "CP2102"l controller USB interface. So different drivers.

    The Dagu site also shows the "old" version on their User Manual, just like Sparkfun.

    So, the USB setup is different!!

    Sparkfun, can you update us on this issue?? WHERE are the CP2102 Drivers??

  • Here's a photo that shows a visible difference between Genuine and Fake FTDI chips: http://yourduino.com/docs/FTDI-GOOD-FAKE-TerryKing1014.jpg This correlates 100% with those plugged into a machine with "bad" 2.12.0.0 FTDI driver. Fakes are "bricked" (PID set to 0000) the Genuine run fine. This is with a sample of 12 bad and 23 good chips.

  • I have several Genuine and several fake FTDI on Arduino derivative boards. The fakes have laser etched labels that are quite well done. BUT the "Pin 1" dot in the plastic is just a little different. Genuine is large dot, not very shiny Fake is slightly smaller dot and quite shiny You can see this clearly on this photo: http://s.zeptobars.ru/ftdi-FT232RL-real-vs-fake.jpg

  • Careful!! The sample schematic shows a 50 ohm resistor in series with the LED. This is WAY too little for an Arduino I/O. 220 ohms or more would be OK.
    The specsheet shows the 50 ohms for testing speed with a signal generator, it's NOT for general application.

  • Hi, I've been working on documenting more how-to on relay and power control. You may find this helpful:
    http://arduino-info.wikispaces.com/ArduinoPower
    Regards, Terry King ..On the Red Sea at KAUST.edu.sa
    terry@terryking.us

No public wish lists :(