JudasGutenberg

Member Since: September 19, 2006

Country: United States

Profile

Programming Languages

c, php, javascript, mysql

Interests

ROBOTS!!!!

  • News - November Caption Contest | about a year ago

    worst lineup ever

  • News - Free Day 2012 is Under Wa… | about 2 years ago

    you only have to type the parts of the captcha that have a change in background from white to black – the easier to read half can take any string. this is because it is being used, as a side effect, to ocr difficult texts. of course, typing random crap for the ocr half will tend to screw that effort up.

  • Product SEN-10988 | about 2 years ago

    confusion: if this device produces an analog output, wouldn’t it be linearly proportional to temperature measured on any scale (celsius, fahrenheit, kelvin, etc.)? or does it actually produce a step pattern of voltages that precisely correspond to celsius degree divisions?

  • Product DEV-10524 | about 3 years ago

    if this is the same as the optiboot bootloader i downloaded from here:
    http://code.google.com/p/optiboot/
    i have to say, it made things really easy on me. i could finally use the avr watchdog timer, which you will want to use if you have an embedded application that must work even when you are on vacation.

  • Product DEV-00029 | about 3 years ago

    it was fairly easy for me to make one of these so that it could either behave like an arduino (with the serial port hooked up like a max232 freeduino) or like a serial programmer. i have a big switch to flip between the modes. i added a zif socket in parallel with the socket it comes with and i use the non-zif socket to connect up wires when i’m doing simple arduino-style projects.
    as others have said, the max232 is just sitting there. you have to hook it up yourself, even though it looks from the traces that such things should have been done for you.

  • Product WRL-08945 | about 4 years ago

    one problem when working with the receiver is that is data pins don’t seem to be able to source enough power to drive a TTL input. i connected one to a speaker and it was loud as a freight train, but when i also connected it to a ttl input, it died away to nothing. buffered with a 74HCT04 CMOS inverting buffer, it could drive other circuits. the data is all garbled though, so obviously i have to something on the receiving end to clean it up.

  • News - SparkFun Gets a Cease and… | about 4 years ago

    This is the reason large corporations should be broken up. Once they reach a certain size, they want to march through Belgium. There is nothing more sociopathic than a large international corporation. In this case, the best solution is widespread ridicule. I’d get Steven Colbert involved.

  • News - Battery vs. Water Tank | about 5 years ago

    The problem with heat energy is that it isn’t very useful. Calculations have been done to show that the upper efficiency limit for converting it to mechanical or electrical energy (a less entropic, and thus more useful form) is something like 30%. And you get less efficiency the lower the temperature of your stored heat is. That’s why you’d be better off superheating your water far beyond boiling inside a pressurized container.
    Of course, if all you wanted to do with your hot water was make coffee, warm a bowl of soup, or take a shower, then there is no efficiency loss. Indeed, the most efficient way to collect solar energy intended for use as heat is to collect it directly as heat, as opposed to turning it into, say, electricity. For this reason, hydronic solar panels are much more adept at collecting solar energy that PV panels, although there’s no sense in using the energy they collect for anything other than household heating needs.

  • News - Thank goodness it's Frida… | about 6 years ago

    Here’s an idea: make an arduino that’s pin-for-pin compatible with the Diecimila but somehow shoehorns in a 40 pin Atmega644P - then we could load it up with the Sanguino bootloader and use in our conventional Arduino projects - but with 64 K RAM and more pins (accessible outside the Deciemila footprint). that would be totally awesome!

  • News - What would you like to se… | about 6 years ago

    Panel mounted push button switches - things that fit in holes and are secured with metal nuts. Simple, but important, and I couldn’t find any just now on the site.
    Also, the 40 pin Atmega644, which the Sanguino dude has working in the Arduino environment. That’s 64k of Flash and 4k of RAM, among other things. It’s going to strap a rocket on Arduino projects!

No public wish lists :(